Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
The Mitsubishi Electric MELSEC-F series has undergone many advancements, making way for the next generation MELSEC iQ-F Series, with enhanced high speed bus, expanded built-in functions, advanced SSCNET III/H support, and improved engineering environment with parameter settings in GX Works3 engineering software.
From standalone use to networked system application, MELSEC iQ-F takes your business to the next level.
iQ-F Series Overview
iQ-F Overview Video
iQ-F Series Selection Tool
All-in-one power supply, CPU, and I/O main unit. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.
I/O modules are available with and without built-in power supply and in various input / output configurations.
Options for analog inputs and outputs. FX3 series analog intelligent function modules can also be connected.
Superior Motion Control with Easy Settings. State-of-the-art Motion performance is packed in a compact module.
Positioning control module supporting SSCNETIII/H. FX3 series pulse output modules can also be connected.
RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master module can also be connected.
Safety extension module. Easily create a system just by connecting a safety extension module to FX5U/FX5UC CPU module.
Bus conversion module, power supply, battery lineup.