Mitsubishi Electric to Launch 25Gbps DFB Laser for Mobile Networks

Will contribute to faster transmission rates in outdoor mobile communication equipment

PDF Version (PDF:62.5KB)

TOKYO, July 20, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping a 25Gbps distributed feedback (DFB) laser diode for optical transmission between base stations and central offices in radio access networks within mobile telecommunication systems on September 1.

25Gbps DFB laser diode (ML764AA58T)

Communication equipment transceivers for next-generation mobile networks must support 25Gbps transmissions, wide-ranging outdoor weather conditions and compactness. In response, Mitsubishi Electric's new TO-CAN DFB laser offers 25Gbps modulation, an industry-leading operating temperature range of -20 degrees Celsius to 85 degrees Celsius and a package size that meets the SFP28 standard for 25Gbps compact transceivers.

Product Features

25Gbps transmission rate and -20℃ to +85℃ temperature range
-The diode's enhanced structure enables an extra-high transmission rate and industry-leading temperature range
-Transceivers incorporating the new DFB laser can operate outdoors without a cooling system
Same package size as current DFB laser suited to 25Gbps compact transceivers
-High-performance package suppresses electrical signal loss
-Since no driver IC is used, the size (φ5.6mm) is the same as that of a 10Gbps DFB laser
-Simple structure helps to satisfy the SFP28 standard for 25Gbps compact transceivers
Sale Schedule
Product Model Feature Shipment date
25Gbps DFB laser diode ML764AA58T -1310nm wavelength
-φ5.6mm TO-CAN Package
September 1, 2016

Note that the releases are accurate at the time of publication but may be subject to change without notice.