News Center

New Extra-Durable GT25 Rugged Series HMI Built to Withstand Extreme Conditions.

GT2507T front2

Vernon Hills, Illinois - March 05, 2019

Machine designers and end-users in outdoor industries or where exposure to harsh elements is inevitable will be interested in the new GT25 Rugged human machine interface (HMI) from Mitsubishi Electric Automation, Inc. Reinforced with metal housing and equipped with an extra bright screen visible under direct sunlight, this interface is engineered for environments that would damage or destroy more vulnerable HMIs.

The GT25 Rugged can function at temperatures between -5 and 150° F (-20 to 65° C) and is resistant to vibration and shock. The metal housing also protects the internal components from direct blasts from high-pressure water jets and UV rays. This makes it an ideal choice as a monitor screen or control panel for applications that require outside installation, or risk exposure to harsh environments and procedures, such as automated parking systems, power conditioners, electric car charging stations, heavy machinery and food processing systems that use pressurized jets to clean equipment. 

The sturdy hardware offers the same functions and capabilities found on the broader GT25 Series of HMIs, such as a flexible configuration, a convenient maintenance platform, remote connectivity, expanded memory (32MB ROM for storage; 128MB RAM for operation) and device monitoring functions.  

“Most HMIs are not viable in outdoor, exposed environments,” said Lee Cheung, product marketing engineer at Mitsubishi Electric Automation, Inc. “The GT25 Rugged presents an opportunity to improve machines and systems that typically do not have a specialized HMI built for them.”

Additional information on the GT25 Rugged is available at HERE.


— About Mitsubishi Electric Automation, Inc.

Headquartered in Vernon Hills, Ill., Mitsubishi Electric Automation, Inc. is a U.S. affiliate company of Mitsubishi Electric Corporation. It offers a broad product portfolio including programmable automation controllers (PAC), programmable logic controllers (PLC), human machine interfaces (HMI), variable frequency drives (VFD), servo amplifiers and motors, control software, computerized numerical controllers (CNC), motion controllers, robots and low-voltage power distribution products. Additional information about Mitsubishi Electric Automation is available at us.mitsubishielectric.com/fa/en/.

— Media Contact

Pam Summers
Marketing Communications Manager
Mitsubishi Electric Automation
Pam.Summers@meau.com
+1 (847) 478-2415