Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
The torque can be increased by combining a large-capacity servo amplifier. The torque characteristics vary by the combinations. Refer to "MELSERVO-J5 catalog" for details. The combinations of servo motors and servo amplifiers with special specifications are the same as those of standard servo amplifiers. Refer to the servo amplifiers with the same rated output.
◯: Standard torque ◎: Torque increased
◯: Standard torque
The torque can be increased by combining a large-capacity servo amplifier. The torque characteristics vary by the combinations. Refer to "MELSERVO-J5 catalog" for details. Any combination of the rotary servo motors, the linear servo motors, and the direct drive motors with different series and capacities is possible as long as the servo motors are compatible with the servo amplifier. The combinations of servo motors and servo amplifiers with special specifications are the same as those of standard servo amplifiers. Refer to the servo amplifiers with the same rated output.