AC Servos-MELSERVO
MELSERVO-J5
Direct Drive Motor Torque Characteristics
MELSERVO-J5
Servo Amplifier
Servo Amplifier Features
MR-J5 Fail Safe over EtherCAT®️️ Overview
Rotary Servo Motor
Servo Motor Features
Linear Servo Motor
Linear Motor Features
Direct Drive Motor
Direct Drive Motor Features
Product Selection Guide AC Servo - 2023 Edition
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
MELSERVO-J5 Series Direct Drive Motor
Ready to maximize your system performance?
Request a Quote
Contact Sales
Concept
Servo Amplifier
Rotary Servo Motor
Linear Servo Motor
Direct Drive Motor
Features
Model Designation
Combinations
Torque Characteristics
Application Examples
TM-RG2M/TM-RU2M Series Torque Characteristics
TM-RFM Series Torque Characteristics
TM-RG2M/TM-RU2M Series Torque Characteristics
Notes:
: For 3-phase 200 V AC or 1-phase 230 V AC.
: For 1-phase 200 V AC.
Torque drops when the power supply voltage is below the specified value.
This value is applicable when the torque is increased in combination with a larger-capacity servo amplifier. Refer to "
Combinations of Direct Drive Motors and Servo Amplifiers
".
page top
TM-RFM Series Torque Characteristics
Notes:
: For 3-phase 200 V AC or 1-phase 230 V AC.
The following direct drive motors are compatible with 1-phase 230 V AC:
TM-RFM002C20, TM-RFM004C20, TM-RFM006C20, TM-RFM006E20, TM-RFM012E20, TM-RFM018E20, TM-RFM012G20, and TM-RFM040J10
: For 1-phase 200 V AC.
Torque drops when the power supply voltage is below the specified value.
* The characteristics and numerical values without tolerances are representative values.
Features
Model Designation
Combinations
Torque Characteristics
Application Examples
Concept
Servo Amplifier
Rotary Servo Motor
Linear Servo Motor
Direct Drive Motor
page top