Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

MELSERVO-J5 Series Rotary Servo Motors

HG-KN Series (Low Inertia, Small Capacity) Specifications

Servo motor model HG-KN 13(B)J 23(B)J 43(B)J 73(B)J
Compatible servo amplifier model Refer to "Combinations of Servo Amplifier and Servo Motor" in the catalog.
Power supply capacity *1 [kVA] 0.3 0.5 0.9 1.3
Continuous running duty Rated output [W] 100 200 400 750
Rated torque (Note 3) [N●m] 0.32 0.64 1.3 2.4
Maximum torque [N●m] 0.95 1.9 3.8 7.2
Rated speed [r/min] 3000
Maximum speed [r/min] 5000 (6000) (Note 6)
Permissible instantaneous speed [r/min] 5750 (6900) (Note 6)
Power rate at continuous rated torque Standard [kW/s] 12.9 18.0 43.2 44.5
With electromagnetic
brake
[kW/s] 12.0 16.4 40.8 41.0
Rated current [A] 0.8 1.3 2.6 4.8
Maximum current [A] 2.4 3.9 7.8 14
Regenerative braking frequency *2, *3 [times/min] (Note 4) (Note 5) 276 159
Moment of inertia J Standard [× 10-4 kg●㎡] 0.0783 0.225 0.375 1.28
With electromagnetic brake [× 10-4 kg●㎡] 0.0843 0.247 0.397 1.39
Recommended load to motor inertia ratio (Note 1) 15 times or less
Speed/position detector Combination with MR-JE-B Absolute/incremental 17-bit encoder (resolution: 131072 pulses/rev)
Combination with MR-JE-A Incremental 17-bit encoder (resolution: 131072 pulses/rev)
Combination with MR-JE-C Absolute (Note 7)/incremental 17-bit encoder (resolution: 131072 pulses/rev)
Oil seal Installed
Thermistor None
Insulation class 130 (B)
Structure Totally enclosed, natural cooling (IP rating: IP65) (Note 2)
Environment *4 Ambient temperature Operation: 0 ℃ to 40 ℃ (non-freezing), storage: -15 ℃ to 70 ℃ (non-freezing)
Ambient humidity Operation: 10 %RH to 80 %RH (non-condensing), storage: 10 %RH to 90 %RH (non-condensing)
Ambience Indoors (no direct sunlight); no corrosive gas, inflammable gas, oil mist or dust
Altitude 2000 m or less above sea level (Note 8)
Vibration resistance *5 X: 49 m/s2 Y: 49 m/s2
Vibration rank V10 *7
Compliance with global standards Refer to "Conformity with Global Standards and Regulations" in the catalog.
Permissible load for the shaft *6 L [mm] 25 30 30 40
Radial [N] 88 245 245 392
Thrust [N] 59 98 98 147
Mass Standard [kg] 0.57 0.98 1.5 3.0
With electromagnetic brake [kg] 0.77 1.4 1.9 4.0

Notes: 1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.

2. The shaft-through portion is excluded. Refer to the asterisk 8 of "Annotations for Servo Motor Specifications" in the catalog for the shaft-through portion.

3. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70% of the servo motor rated torque.

4. When the servo motor decelerates to a stop from the rated speed, the regenerative frequency will not be limited. When the servo motor decelerates to a stop from the maximum speed, the regenerative frequency will not be limited if the load to motor inertia ratio is 11 times or less.

5. When the servo motor decelerates to a stop from the rated speed, the regenerative frequency will not be limited if the load to motor inertia ratio is 9 times or less. When the servo motor decelerates to a stop from the maximum speed, the regenerative frequency will not be limited if the load to motor inertia ratio is 3 times or less.

6. The value in brackets is applicable with parameter setting. Refer to "MR-JE-_C Servo Amplifier Instruction Manual" for details.

7. When absolute position detection system is used, absolute position data is read with the Ethernet communication. Refer to "MR-JE-_C Servo Amplifier Instruction Manual" for details.

8. Refer to "HG-KN HG-SN Servo Motor Instruction Manual" for the restrictions when using the servo motors at altitude exceeding 1000 m and up to 2000 m above sea level.

Refer to "Annotations for Servo Motor Specifications" in the catalog for the asterisks 1 to 7.

HG-KN Series Electromagnetic Brake Specifications (Note 1)

Servo motor model HG-KN 13BJ 23BJ 43BJ 73BJ
Type Spring actuated type safety brake
Rated voltage 24 V DC+0% -10%
Power consumption [W] at 20 ℃ 6.3 7.9 7.9 10
Electromagnetic brake static friction torque [N●m] 0.32 1.3 1.3 2.4
Permissible braking
work
Per braking [J] 5.6 22 22 64
Per hour [J] 56 220 220 640
Electromagnetic
brake life (Note 2)
Number of braking times 20000 20000 20000 20000
Work per braking [J] 5.6 22 22 64

Notes: 1. The electromagnetic brake is for holding. It should not be used for deceleration applications.

2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until the readjustment is needed.

HG-SN Series (Medium Inertia, Medium Capacity) Specifications

Servo motor model HG-SN 52(B)J 102(B)J 152(B)J 202(B)J 302(B)J
Compatible servo amplifier model Refer to "Combinations of Servo Amplifier and Servo Motor" in the catalog.
Power supply capacity *1 [kVA] 1.0 1.7 2.5 3.5 4.8
Continuous running duty Rated output [kW] 0.5 1.0 1.5 2.0 3.0
Rated torque (Note 3) [N●m] 2.39 4.77 7.16 9.55 14.3
Maximum torque [N●m] 7.16 14.3 21.5 28.6 42.9
Rated speed [r/min] 2000
Maximum speed [r/min] 3000 2500
Permissible instantaneous speed [r/min] 3450 2875
Power rate at continuous rated torque Standard [kW/s] 7.85 19.7 32.1 19.5 26.1
With electromagnetic
brake
[kW/s] 6.01 16.5 28.2 16.1 23.3
Rated current [A] 2.9 5.6 9.4 9.6 11
Maximum current [A] 9.0 17 29 31 33
Regenerative braking frequency *2, *3 [times/min] 62 38 139 47 28
Moment of inertia J Standard [× 10-4 kg●㎡] 7.26 11.6 16.0 46.8 78.6
With electromagnetic brake [× 10-4 kg●㎡] 9.48 13.8 18.2 56.5 88.2
Recommended load to motor inertia ratio (Note 1) 15 times or less
Speed/position detector Combination with MR-JE-B Absolute/incremental 17-bit encoder (resolution: 131072 pulses/rev)
Combination with MR-JE-A Incremental 17-bit encoder (resolution: 131072 pulses/rev)
Combination with MR-JE-C Absolute (Note 4)/incremental 17-bit encoder (resolution: 131072 pulses/rev)
Oil seal Installed
Thermistor None
Insulation class 155 (F)
Structure Totally enclosed, natural cooling (IP rating: IP67) (Note 2)
Environment *4 Ambient temperature Operation: 0 ℃ to 40 ℃ (non-freezing), storage: -15 ℃ to 70 ℃ (non-freezing)
Ambient humidity Operation: 10 %RH to 80 %RH (non-condensing), storage: 10 %RH to 90 %RH (non-condensing)
Ambience Indoors (no direct sunlight); no corrosive gas, inflammable gas, oil mist or dust
Altitude 2000 m or less above sea level (Note 5)
Vibration resistance *5 X: 24.5 m/s2 Y: 24.5 m/s2 X: 24.5 m/s2 Y: 49 m/s2
Vibration rank V10 *7
Compliance with global standards Refer to "Compliance with Global Standards and Regulations" in the catalog.
Permissible load for the shaft *6 L [mm] 55 55 55 79 79
Radial [N] 980 980 980 2058 2058
Thrust [N] 490 490 490 980 980
Mass Standard [kg] 4.8 6.2 7.3 11 16
With electromagnetic brake [kg] 6.7 8.2 9.3 17 22

Notes: 1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.

2. The shaft-through portion is excluded. Refer to the asterisk 8 of "Annotations for Servo Motor Specifications" in the catalog for the shaft-through portion.

3. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70% of the servo motor rated torque.

4. When absolute position detection system is used, absolute position data is read with the Ethernet communication. Refer to "MR-JE-_C Servo Amplifier Instruction Manual" for details.

5. Refer to "HG-KN HG-SN Servo Motor Instruction Manual" for the restrictions when using the servo motors at altitude exceeding 1000 m and up to 2000 m above sea level.

Refer to "Annotations for Servo Motor Specifications" in the catalog for the asterisks 1 to 7.

HG-SN Series Electromagnetic Brake Specifications (Note 1)

Servo motor model HG-SN 52BJ 102BJ 152BJ 202BJ 302BJ
Type Spring actuated type safety brake
Rated voltage 24 V DC+0% -10%
Power consumption [W] at 20 ℃ 20 20 20 34 34
Electromagnetic brake static friction torque [N●m] 8.5 8.5 8.5 44 44
Permissible braking
work
Per braking [J] 400 400 400 4500 4500
Per hour [J] 4000 4000 4000 45000 45000
Electromagnetic
brake life (Note 2)
Number of braking times 20000 20000 20000 20000 20000
Work per braking [J] 200 200 200 1000 1000

Notes: 1. The electromagnetic brake is for holding. It should not be used for deceleration applications.

2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until the readjustment is needed.