Pumps & Systems June 2025: Page 56

Menu
  • Page View
  • Contents View
  • Issue List
  • Advertisers
  • Website
  • Facebook
  • Twitter

PU M PS 201 Determining the Ideal Control Mode for a VFD Factors to consider when selecting a control type for an application. BENJAMIN STRONG | Mitsubishi Electric Variable frequency drives (VFDs) are everywhere in modern life—operating the fan in home air conditioners, controlling the pump in the backyard pool or operating submersible pumps in the lift station in the neighborhood, to name a few. As the presence of VFDs grows in our society, so does the sophistication of the control algorithms governing their output. This article will describe the common control types for VFDs and the criteria to consider when selecting a control type for an application. IMAGE 1: Typical volts per hertz curve (Images courtesy of Mitsubishi Electric) Control Mode Pros & Cons Each method of controlling the voltage and current output of the drive has its advantages and disadvantages. Drives confi gured in volts per hertz (V/Hz) mode require fewer steps to commission than other control options but provide the lowest level of performance. On the other hand, fl ux vector mode provides better torque characteristics at low speed but requires more steps to commission. Vector (or sensorless vector) control offers the highest level of performance at a higher cost. To achieve the best results, it is essential to consider the application’s criteria before selecting a VFD-control method, rather than choosing the default or easier method to commission the drive. Most pump and drive fans default to V/Hz mode out of the box. V/Hz mode is best used for “shaft turner” applications— applications that require simple setup and operation—and additional voltage control methods are rarely necessary. Just enter the motor rated current and base frequency, then confi gure the speed reference, and the drive is ready to run. IMAGE 2: Volts per hertz curve with torque boost range In V/Hz mode, the drive output voltage follows a pattern where the voltage is relative to the output frequency. The drive follows this pattern until it reaches the motor base frequency. In North America, this is usually 60 Hz; however, imported or special-purpose motors may have a different base frequency. Fan and pump drives are preconfi gured with a V/Hz pattern that is optimized for variable torque loads (torque varies with motor speed), such as centrifugal pumps or fans. A general-purpose drive will default to a V/Hz pattern that better fi ts a constant torque load (torque does not vary due to motor speed), such as positive displacement pumps, conveyors or rolls. However, V/Hz mode cannot be used with permanent magnet or synchronous reluctance motors. Challenges of Default Se ings While default settings may be convenient and require fewer steps to commission, there are challenges to consider. The downside of V/Hz control is poor torque output at low speed. For some pump designs, applying larger torque at low, or no, speed to overcome static friction of seals and bearings is critical to prevent motor stalling when starting. Most VFDs 56 PUMPS & SYSTEMS JUNE 2025

Issue Articles

Determining the Ideal Control Mode for a VFD

BENJAMIN STRONG

Visit Article.

Issue List

August 2025

July 2025

June 2025

May 2025

April 2025

March 2025

February 2025

JANUARY 2025

December 2024

November 2024

October 2024

September 2024

August 2024

July 2024

June 2024

May 2024

April 2024

March 2024

February 2024

January 2024

December 2023

November 2023

October 2023

September 2023

August 2023

July 2023

June 2023

May 2023

April 2023

March 2023

February 2023

January 2023

December 2022

November 2022

October 2022

September 2022

August 2022

July 2022

June 2022

May 2022

April 2022

March 2022

February 2022

January 2022

December 2021

November 2021

October 2021

September 2021

August 2021

July 2021

June 2021

May 2021

April 2021

March 2021

February 2021

January 2021

December 2020

November 2020

October 2020

September 2020

August 2020

July 2020

June 2020

May 2020

April 2020

March 2020

February 2020

January 2020

December 2019

November 2019

October 2019

September 2019

August 2019

July 2019

June 2019

May 2019

April 2019

March 2019

February 2019

January 2019

December 2018

November 2018

October 2018

September 2018

August 2018

July 2018

June 2018

May 2018

April 2018

March 2018

February 2018

January 2018

December 2017

November 2017

October 2017

September 2017

August 2017

July 2017

June 2017

May 2017

April 2017

March 2017

February 2017

January 2017

December 2016

November 2016

October 2016

September 2016

August 2016

July 2016

June 2016

May 2016

April 2016

March 2016

February 2016

January 2016

December 2015

November 2015

Previous  Next


Library