-
Inquiries
-
Select
& Quote -
Share
-
Partners
Programmable Controllers MELSEC-A Series
Renewal
Utilize the existing network cables to build MELSECNET/H network system
Upgrade exampleMELSECNET/H Network module (twisted bus type)
Supported series:
Utilize the existing network cables to build the MELSECNET/H(10) network system
The existing twisted pair cables of the MELSECNET/B data link system can be used to build the MELSECNET/H network system when replacing the AnS/QnAS Series modules or the A/QnA Series modules with the Q Series modules. Modules are replaced without modifying the previously laid network cables. A network system with an even higher speed can also be configured by replacing the twisted pair cables with CC-Link cables.
| Model | Outline |
|---|---|
| QJ71NT11B | MELSECNET/H network module (twist bus type) |