fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Field Basic Product Features

img-mv-1-sm

Small-scale network system configuration

  • Reduce the space for module installation
  • Reduce hardware cost

Network module is no longer necessary, saving on space and hardware cost

MELSEC programmable controller CPUs with an embedded Ethernet port can be used as a master station, eliminating the need for an additional network module. The network can be configured with a minimum number of modules reducing space and hardware cost.

fig_feat03-mdfig_feat03-sm