fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Field Basic Line Up

img-mv-1-sm

Block Type Remote Modules

CC-Link IE Field Network Basic Block type remote module

  • CC-Link IE Field Network Basic remote stations. These modules are useful when installation positions close to I/O devices are required
  • Supports CC-Link IE Field Network Basic diagnostic function. Network error and I/O module fault can be checked using the engineering software. Enables CC-Link parameters to be set with simple switch operations

Input modules

Spring-clamp terminal block

  • NZ2MF2S1-32D
nz2mf2s1-32d
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2MF2S1-32D Positive common, Negative common 32 points 24 V DC (6 mA) 1-wire
  • NZ2MF2S2-16A
Model Input type Input points Rated input voltage, frequency Rated input current Wiring type
NZ2MF2S2-16A AC input 16 points 100…120 V AC, 50/60 Hz 8.2 mA (100 V AC, 60 Hz)
6.8 mA (100 V AC, 50 Hz)
2-wire

Screw terminal block

  • NZ2MFB1-32D
nz2mfb1-32d
Model Input type
DC input
Input points Rated input voltage/current Wiring type
NZ2MFB1-32D Positive common, Negative common 32 points 24 V DC (6 mA) 1-wire
  • NZ2MFB2-16A
Model Input type Input points Rated input voltage, frequency Rated input current Wiring type
NZ2MFB2-16A AC input 16 points 100…120 V AC 8.2 mA (100 V AC, 60 Hz)
6.8 mA (100 V AC, 50 Hz)
2-wire

Output modules

Spring-clamp terminal block

  • NZ2MF2S1-32T
  • NZ2MF2S1-32TE1
nz2mf2s1-32tNZ2MF2S1-32T
Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2MF2S1-32T Sink 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire
NZ2MF2S1-32TE1 Source 32 points 12/24 V DC (0.1 A/point, 2 A/common) 1-wire
  • NZ2MF2S2-16R
Model Output type Output points Rated switching voltage/current Wiring type
NZ2MF2S2-16R Contact output 16 points 24 V DC (2 A), 240 V AC (2 A) 2-wire

Screw terminal block

  • NZ2MFB1-32T
  • NZ2MFB1-32TE1
nz2mfb1-32tNZ2MFB1-32T
Model Output type
Transistor output
Output points Rated load voltage/Max. load current Wiring type
NZ2MFB1-32T Sink 32 points 12/24 V DC (0.5 A/point, 5 A/common) 1-wire
NZ2MFB1-32TE1 Source 32 points 12/24 V DC (0.1 A/point, 2 A/common) 1-wire
  • NZ2MFB2-16R
Model Output type Output points Rated switching voltage/current Wiring type
NZ2MFB2-16R Contact output 16 points 24 V DC (2 A), 240 V AC (2 A) 2-wire

I/O combined modules

Spring-clamp terminal block

  • NZ2MF2S1-32DT
  • NZ2MF2S1-32DTE1
nz2mf2s1-32dtNZ2MF2S1-32DT
Model Input type
DC input
Input points Rated input voltage/
current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type
NZ2MF2S1-32DT Positive
common
16 points 24 V DC (6 mA) Sink 16 points 24 V DC (0.5 A/point,
4 A/common)
1-wire
NZ2MF2S1-32DTE1 Negative
common
16 points 24 V DC (6 mA) Source 16 points 24 V DC (0.1 A/point,
1.6 A/common)
1-wire

Screw terminal block

  • NZ2MFB1-32DT
  • NZ2MFB1-32DTE1
nz2mfb1-32dtNZ2MFB1-32DT
Model Input type
DC input
Input points Rated input voltage/
current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type
NZ2MFB1-32DT Positive
common
16 points 24 V DC (6 mA) Sink 16 points 24 V DC (0.5 A/point,
4 A/common)
1-wire
NZ2MFB1-32DTE1 Negative
common
16 points 24 V DC (6 mA) Source 16 points 24 V DC (0.1 A/point,
1.6 A/common)
1-wire