-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up
Energy Measuring Units
CC-Link IE Field Network Basic Energy Measuring Unit
Energy Measuring Unit EcoMonitorLight
- EMU4-□D1A-MB
- EcoMonitorLight enables CC-Link IE Field Network Basic communication when combined with the dedicated option unit
- Single circuit measuring device with an integrated display enabling setting and measuring of current, voltage, and power. Measured data can be utilized for energy-saving for individual equipment
Energy Measuring Unit EcoMonitorPlus
- EMU4-□□1-MB (basic unit)
- EMU4-□□□ (extension unit)
- EcoMonitorPlus enables CC-Link IE Field Network Basic communication when combined with the dedicated option unit
- Combination of basic unit and extension units according to measurement items support leakage current measurement and analog/pulse input in addition to current, voltage, and power measurement of multiple circuits
CC-Link IE Field Network Basic Communication Unit
- EMU4-CM-CIFB
- Measured energy data can be transmitted via CC-Link IE Field Network Basic communication when connected with EcoMonitorPlus and EcoMonitorLight