-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE TSN Products
- Easy system startup
- Switch to CC-Link IE Field Network device station mode
- Input modules
- Output modules
- I/O combined modules
- Analog input modules
- Analog output modules
- Waterproof/dustproof type (IP67) remote modules
- FPGA modulesNEW
- Block-type remote modules
- Block-type remote modules with safety functions
Block-type remote modules
Block-type remote modules are recognized as device stations on the CC-Link IE TSN. They are mainly used when installation requires them to be close to connected I/Os to save on wiring. Digital I/O modules are the senses of the automation system and can be easily connected to switches, indicator lamps, sensors, and other devices. Analog modules can be connected to devices that process varying voltages and current signals. The combination of a block-type remote module with safety function and safety CPU module realizes safety network communications.
- Easily set parameters using only hardware switches*1
- Detection of low power supply voltage*1
- Spring-clamp terminal block reduces wiring
- Input module conforms to IEC 61131-2 Type3 (digital input standard operation range), supporting various sensors*1
- Switch to CC-Link IE Field Network device station mode*1
- Block-type remote module with safety function enables safety control
- Input/output timing can be synchronized with inter-modular synchronization cycle, enabling highly accurate control of the system*1
- *1.For availability, please refer to the relevant product manuals.
Easy system startup
The IP address for each module can be set easily using the switches on the front of the module. Additional functions can be set using switches as well, without requiring dedicated engineering software.
Switch to CC-Link IE Field Network device station mode
Setting the switches on the front of the module enables to be used as either a CC-Link IE TSN or CC-Link IE Field Network device station without requiring separate modules.
Input modules
- Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms (initial setting is 1 ms)
- Input ON/OFF voltage and current comply with IEC 61131-2 (digital input standard operating range) Type3, supporting various sensors
- Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software
Spring-clamp terminal block
NZ2GN2S1-32D
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GN2S1-16D | Positive/negative common shared | 16 points | 24 V DC (6.6 mA) | 1-wire |
| NZ2GN2S1-32D | Positive/negative common shared | 32 points | 24 V DC (6 mA) | 1-wire |
Screw terminal block
NZ2GN2B1-32D
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GN2B1-16D | Positive/negative common shared | 16 points | 24 V DC (6.6 mA) | 1-wire |
| NZ2GN2B1-32D | Positive/negative common shared | 32 points | 24 V DC (6 mA) | 1-wire |
Sensor connector (e-CON)
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GNCE3-32D | Positive common | 32 points | 24 V DC (6.6 mA) | 3-wire |
40-pin connector
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GNCF1-32D | Positive/negative common shared | 32 points | 24 V DC (6.6 mA) | 1-wire |
Output modules
- Select either to hold or clear the output value when disconnected from the data link or when the master station's programmable controller CPU module has stopped
- Prevents module malfunction using the output overload and overheat protection function
- Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software
Spring-clamp terminal block
NZ2GN2S1-32T
| Model | Output type Transistor output |
Output points | Rated load voltage/Max. load current | Wiring type |
|---|---|---|---|---|
| NZ2GN2S1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) | 1-wire |
| NZ2GN2S1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) | 1-wire |
| NZ2GN2S1-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) | 1-wire |
| NZ2GN2S1-32TE | Source | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) | 1-wire |
Screw terminal block
NZ2GN2B1-32T
| Model | Output type Transistor output |
Output points | Rated load voltage/Max. load current | Wiring type |
|---|---|---|---|---|
| NZ2GN2B1-16T | Sink | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) | 1-wire |
| NZ2GN2B1-16TE | Source | 16 points | 12/24 V DC (0.5 A/point, 4 A/common) | 1-wire |
| NZ2GN2B1-32T | Sink | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) | 1-wire |
| NZ2GN2B1-32TE | Source | 32 points | 12/24 V DC (0.5 A/point, 5 A/common) | 1-wire |
40-pin connector
| Model | Output type Transistor output |
Output points | Rated load voltage/Max. load current | Wiring type |
|---|---|---|---|---|
| NZ2GNCF1-32T | Sink | 32 points | 12/24 V DC (0.1 A/point, 3.2 A/common) | 1-wire |
I/O combined modules
- Combined I/O modules include both input module and output module functions
- Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, and 70 ms (initial setting is 1 ms)
- Input ON/OFF voltage and current comply with IEC 61131-2 (digital input standard operating range) Type3, supporting various sensors
- Select either to hold or clear the output value when disconnected from the data link or when the master station's programmable controller CPU module has stopped
- Prevents module malfunction using the output overload and overheat protection function
- Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software
Spring-clamp terminal block
NZ2GN2S1-32DT
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GN2S1-32DT | Positive common | 16 points | 24 V DC (6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire |
| NZ2GN2S1-32DTE | Negative common | 16 points | 24 V DC (6 mA) | Source | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire |
Screw terminal block
NZ2GN2B1-32DT
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GN2B1-32DT | Positive common | 16 points | 24 V DC (6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire |
| NZ2GN2B1-32DTE | Negative common | 16 points | 24 V DC (6 mA) | Source | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
1-wire |
Sensor connector (e-CON)
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GNCE3-32DT | Positive common | 16 points | 24 V DC (6.6 mA) | Sink | 16 points | 24 V DC (0.5 A/point, 4 A/common) |
3-wire |
Analog input modules
- 200 µs/CH analog input module conversion speed
- Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software
Spring-clamp terminal block
| Model | Input type | Number of channels |
|---|---|---|
| NZ2GN2S-60AD4 | Analog voltage/current input | 4 channels |
Screw terminal block
| Model | Input type | Number of channels |
|---|---|---|
| NZ2GN2B-60AD4 | Analog voltage/current input | 4 channels |
Analog output modules
- 200 µs/CH analog output module conversion speed
- Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software
Spring-clamp terminal block
| Model | Output type | Number of channels |
|---|---|---|
| NZ2GN2S-60DA4 | Analog voltage/current output | 4 channels |
Screw terminal block
| Model | Output type | Number of channels |
|---|---|---|
| NZ2GN2B-60DA4 | Analog voltage/current output | 4 channels |
Waterproof/dustproof type (IP67) remote modules
- Complies with IP67. A control panel is no longer necessary, saving on hardware cost and space
NZ2GN12A42-16DT
Input modules
- Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
Waterproof connector (screw lock)
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GN12A4-16D | Positive common | 16 points | 24 V DC (7.3 mA) | 2- to 4-wire |
| NZ2GN12A4-16DE | Negative common | 16 points | 24 V DC (7.3 mA) | 2- to 4-wire |
Output modules
- Since the maximum load current is 4 A/point, a large load can be connected
Waterproof connector (screw lock)
| Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|
| NZ2GN12A2-16T | Sink | 16 points | 12/24 V DC (2 A/point, 4 A/point, 12 A/common)*2 |
2-wire |
| NZ2GN12A2-16TE | Source | 16 points | 12/24 V DC (2 A/point, 4 A/point, 12 A/common)*2 |
2-wire |
I/O combined modules
- The I/O combined module controls both inputs and outputs all in one module
- Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
- Since the maximum load current is 4 A/point, a large load can be connected
Waterproof connector (screw lock)
| Model | Input type DC input |
Input points |
Rated input voltage/ current |
Output type Transistor output |
Output points |
Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GN12A42-16DT | Positive common |
8 points | 24 V DC (7.3 mA) | Sink | 8 points | 12/24 V DC (2 A/point, 4 A/point, 12 A/common)*2 |
2- to 4-wire (input) 2-wire (output) |
| NZ2GN12A42-16DTE | Negative common |
8 points | 24 V DC (7.3 mA) | Source | 8 points | 12/24 V DC (2 A/point, 4 A/point, 12 A/common)*2 |
2- to 4-wire (input) 2-wire (output) |
- *2.Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.
FPGA modules<sup>NEW</sup>
- Microsecond-fast and highly-accurate I/O response times with a field programmable gate array (FPGA)
- Operation of I/O values is processed on the order of nanoseconds in the FPGA. The logic circuit can be programmed flexibly using the Intel® Quartus® Prime Design software*3
- Various communication types are available for the Ethernet communication with a higher-level system, from which suitable one can be selected according to the application and conditions. The module can also operate stand-alone during start-up or for incidental facilities
- Customer-designed complex logic circuits can be written to the FPGA. The module is ideal for replacing the existing FPGA boards and microcomputer boards developed in-house
- Logging data can be created as a CSV file and transferred to an FTP server using FTP (client). FTP can be used simultaneously with CC-Link IE TSN
- The module supports simple CPU communication, enabling data exchange with the CPU module
- The table below shows specifications of embedded FPGA
NZ2GN2S-D41PD02NZ2EX2S-D41A01
| Item | Specifications | |
|---|---|---|
| Embedded FPGA | Device name | 5CGXFC7D6F27I7N (Cyclone® V series by Intel Corporation) |
| Circuit capacity | LUTs = 149.5K (650K gates), Block RAM = 7000 kbits | |
| User usable capacity (recommended values)*4 | LUTs = 35K (150K gates), Block RAM = 4400 kbits | |
| System clock | 100 MHz | |
- *3.Please contact Intel Corporation for any inquiries on Intel products. Please visit the website below.
www.intel.com - *4.If Timing Violation occurs in the logic synthesis result, review the user circuit.
Main modules
DC input/output
| Model | DC input points | Transistor output points |
|---|---|---|
| NZ2GN2S-D41P01 | 48 (4 points/common, positive/negative common shared) | 48 (4 points/common, sink, 0.1 A/point) |
Differential input/output
| Model | Differential input points | Differential output points | Differential input/output (shared) points |
|---|---|---|---|
| NZ2GN2S-D41D01 | 24 (10 Mpps*5 at multiple of 4) | 24 (10 Mpps at multiple of 4) | 3 (5 Mpps at multiple of 2) |
- *5.Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.
DC input/output, differential input/output
| Model | DC input points | Transistor output points | Differential input points | Differential output points | Differential input/output (shared) points |
|---|---|---|---|---|---|
| NZ2GN2S-D41PD02 | 32 (4 points/common, positive/negative common shared) |
32 (4 points/common, sink, 0.1 A/point) |
8 (10 Mpps*6 at multiple of 4) |
8 (10 Mpps at multiple of 4) |
1 (5 Mpps at multiple of 2) |
- *6.Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.
Extension modules
- The extension modules increase the number of input/output points of the main modules. The number of connectable module is one. The connected extension module can be controlled from the FPGA embedded in the main module
Spring-clamp terminal block - DC input/output type
| Model | DC input points | Transistor output points |
|---|---|---|
| NZ2EX2S-D41P01 | 48 (4 points/common, positive/negative common shared) | 48 (4 points/common, sink, 0.1 A/point) |
Spring-clamp terminal block - differential input/output type
| Model | Differential input points | Differential output points | Differential input/output (shared) points |
|---|---|---|---|
| NZ2EX2S-D41D01 | 24 (10 Mpps*7 at multiple of 4) | 24 (10 Mpps at multiple of 4) | 3 (5 Mpps at multiple of 2) |
- *7.Speeds of up to 16 Mpps can apply when compliance with the EMC Directive is not needed.
Spring-clamp terminal block - analog input/output type
| Model | Analog input points | Analog output points |
|---|---|---|
| NZ2EX2S-D41A01 | 36 (voltage/current, 4 µs/36 points) | 6 (voltage/current, 6 µs/6 points) |
Block-type remote modules with safety functions
- Block-type remote modules that support safety functions
- Performs safety control when used together with the MELSEC iQ-R Series safety CPU module
Input module
- Input module with safety functions
- Single or double wiring can be selected per input point
- Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3
Spring-clamp terminal block
| Model | Input type DC input |
Input points | Rated input voltage/current | Wiring type |
|---|---|---|---|---|
| NZ2GNSS2-8D | Negative common | Single wiring: 8 points Double wiring: 4 points |
24 V DC (7.3 mA) | 2-wire |
Output module
- Output module with safety functions
- Single or double wiring can be selected per output point
- Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3
Spring-clamp terminal block
| Model | Output type Transistor output |
Output points | Rated load voltage/Max. load current | Wiring type |
|---|---|---|---|---|
| NZ2GNSS2-8TE | Source + source | Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point, 4 A/common) | 2-wire |
I/O combined module
- I/O combined module with safety functions
- Single or double wiring can be selected per input and output point
- Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3
- Embedded fast logic function enables control of safety logic from within the remote module. High-speed control (response speed: 5.8 ms*8) is realized without being affected by the safety CPU module and network processing speed
- *8.Depends on the parameter settings.
Spring-clamp terminal block
| Model | Input type DC input |
Input points | Rated input voltage/ current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GNSS2-16DTE | Negative common |
Single wiring: 8 points Double wiring: 4 points |
24 V DC (7.3 mA) |
Source + source | Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point, 4 A/common) |
2-wire |
Waterproof/dustproof type (IP67) I/O combined modules
- I/O combined module with safety functions
- Compliant with international safety standards, ISO 13849-1 Category 4 PL e and IEC 61508 SIL 3 (NZ2GNS12A2-14DT complies with Category 3)
- Complies with IP67. A control panel is no longer necessary, saving on hardware cost and space
- Since the maximum load current is 4 A/point, a large load can be connected
- Embedded fast logic function enables control of safety logic from within the remote module. High-speed control (response speed: 5.8 ms*9) is realized without being affected by the safety CPU module and network processing speed
- *9.Depends on the parameter settings.
NZ2GNS12A2-16DTE
Waterproof connector (screw lock)
| Model | Input type DC input |
Input points | Rated input voltage/current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
|---|---|---|---|---|---|---|---|
| NZ2GNS12A2-14DT | Negative common |
Single wiring: 12 points Double wiring: 6 points |
24 V DC (6.8 mA) |
Source + sink | Single wiring: not possible Double wiring: 2 points |
24 V DC (2 A/point,4 A/point 6 A/common)*10 |
2-wire |
| NZ2GNS12A2-16DTE | Negative common |
Single wiring: 12 points Double wiring: 6 points |
24 V DC (6.8 mA) |
Source + source | Single wiring: 4 points Double wiring: 2 points |
24 V DC (2 A/point,4 A/point 8 A/common)*10 |
2-wire |
- *10.Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.