fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Product Features

img-mv-1-sm

Reduce installation cost with widely-available Ethernet components

  • Use widely-available components for overseas production sites
  • Procure system components for less

Ethernet-based network

Built on global standards

CC-Link IE has been designed to make use of widely-available Ethernet components including cables, connectors, and adapters. Thanks to the common availability of these components, network configuration cost can be saved.

fig_feat03_01

The Ethernet interface module realizes connection of SLMP-compatible Ethernet devices to the CC-Link IE Field Network. Various devices can be connected such as vision sensors and RFID controllers.

fig_feat03_02-mdfig_feat03_02-sm