fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Line Up

img-mv-1-sm

Safety Remote I/O Modules

CC-Link IE Field Network safety remote I/O modules

  • Remote I/O modules that support safety functions of CC-Link IE Field Network
  • Performs safety control when used together with the MELSEC iQ-R Series safety CPU

Safety protocol versions and safety communication standards

Safety communication of the CC-Link IE Field Network complies with safety communication standards (IEC61784-3). Please note that said standards of different publication year applies to each safety protocol version.

Safety protocol version Safety communication standards publication year
1 IEC 61784-3: 2010
2 IEC 61784-3: 2021

Safety protocol versions vary depending on the product types and firmware versions.
Please refer to the connectability of the master stations and safety remote I/Os below.
For how to check firmware versions, please refer to the relevant product manuals.

Connectability of the master stations and safety remote I/Os

fig_safety01
  • ASafety protocol versions: 1 and 2

    Master station

    (safety CPU module): firmware version 29 or later
    (master module RJ71GF11-T2): firmware version 70 or later

  • BSafety protocol version: 1

    Master station

    (safety CPU module): firmware versions 01 to 28
    (master module RJ71GF11-T2): firmware versions 06 to 69

  • CSafety protocol version: 2

    Safety remote I/O: Model name ends with "-S1"
    NZ2GNS12A2-14DT
    NZ2GNS12A2-16DTE

  • DSafety protocol version: 1

    Safety remote I/O: Model name does not end with "-S1"

●: System configuration is possible;○: possible with constraints*1;-: not possible

Connected device (master station) Safety remote I/O
Firmware version of connected device C C+D D
A *1 *1
B - - *1
  • *1.Although a system can be configured, it is not possible to newly acquire a certification from a third-party certification body. As compliance with the latest standard is required to acquire a certification, it is recommended that only products that support safety protocol version 2 be used when acquiring a certification.

CSafety protocol version: 2

Safety input modules

Spring-clamp terminal block type

  • NZ2GFSS2-8D-S1NEW
  • NZ2GFSS2-32D-S1NEW
Model Input type
DC input
Input points Rated input voltage/
current
Wiring type Extension module
connectability
Connectable
device
A B
NZ2GFSS2-8D-S1 Negative common Single wiring: 8 points
Double wiring: 4 points
24 V DC (7 mA) 2-wire -
NZ2GFSS2-32D-S1 Negative common Single wiring: 32 points
Double wiring: 16 points
24 V DC (6 mA) 2-wire -

CSafety protocol version: 2

Safety output module

Spring-clamp terminal block type

  • NZ2GFSS2-8TE-S1NEW
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Extension module
connectability
Connectable
device
A B
NZ2GFSS2-8TE-S1 Source + source Single wiring: 8 points
Double wiring: 4 points
24 V DC (0.5 A/point) 2-wire -

CSafety protocol version: 2

Safety I/O combined module

Spring-clamp terminal block type

  • NZ2GFSS2-16DTE-S1NEW
Model Input type
DC input
Input points Rated input
voltage/
current
Output type
Transistor
output
Output points Rated load
voltage/
Max. load
current
Wiring
type
Extension
module
connectability
Connectable
device
A B
NZ2GFSS2-16DTE-S1 Negative
common
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(7 mA)
Source +
source
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(0.5 A/
point)
2-wire -

Extension safety output module

Spring-clamp terminal block type

  • NZ2EXSS2-8TE
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type
NZ2EXSS2-8TE*2 Source + source Single wiring: 8 points
Double wiring: 4 points
24 V DC (0.5 A/point) 2-wire
  • *2.This product is connectable with safety input modules (NZ2GFSS2-32D, NZ2GFSS2-32D-S1).

When using B for the master station, please select the following products.

CSafety protocol version: 2

Waterproof/dustproof type (IP67) I/O combined modules

Waterproof connector (screw lock)

  • NZ2GNS12A2-14DTNEW
  • NZ2GNS12A2-16DTENEW
Model Input type
DC input
Input points Rated input
voltage/
current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring
type
Extension
module
connectability
Connectable
device
A B
NZ2GNS12A2-14DT Negative
common
Single wiring:
12 points
Double wiring:
6 points
24 V DC
(6.8 mA)
Source + sink Single wiring:
not possible
Double wiring:
2 points
24 V DC
(2 A/point, 4 A/point
6 A/common)*3
2-wire - -
NZ2GNS12A2-16DTE Negative
common
Single wiring:
12 points
Double wiring:
6 points
24 V DC
(6.8 mA)
Source + source Single wiring:
4 points
Double wiring:
2 points
24 V DC
(2 A/point, 4 A/point
8 A/common)*3
2-wire - -
  • *3.Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.

DSafety protocol version: 1

Safety input modules

Spring-clamp terminal block type

  • NZ2GFSS2-8D
  • NZ2GFSS2-32D
Model Input type
DC input
Input points Rated input voltage/
current
Wiring type Extension module
connectability
Connectable
device
A B
NZ2GFSS2-8D Negative common Single wiring: 8 points
Double wiring: 4 points
24 V DC (7 mA) 2-wire
NZ2GFSS2-32D Negative common Single wiring: 32 points
Double wiring: 16 points
24 V DC (6 mA) 2-wire

DSafety protocol version: 1

Safety output module

Spring-clamp terminal block type

  • NZ2GFSS2-8TE
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Extension module
connectability
Connectable
device
A B
NZ2GFSS2-8TE Source + source Single wiring: 8 points
Double wiring: 4 points
24 V DC (0.5 A/point) 2-wire

DSafety protocol version: 1

Safety I/O combined module

Spring-clamp terminal block type

  • NZ2GFSS2-16DTE
Model Input type
DC input
Input points Rated input
voltage/
current
Output type
Transistor
output
Output points Rated load
voltage/
Max. load
current
Wiring type Extension
module
connectability
Connectable
device
A B
NZ2GFSS2-16DTE Negative
common
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(7 mA)
Source +
source
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(0.5 A/point)
2-wire