Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Training
Connect With Us
Facebook44 Google+44 Twitter44 YouTube44 LinkedIn44 instagramlogo44

ALPHA2 Expansion Options

(12/30/2016)

Expansion/adapter modules significantly increase the range of applications for the Alpha2. (Expansion modules are inserted directly into the Alpha2 and therefore do not take up any further space. The AL-2TC-ADP and AL2-2PT-ADP adapters are connected externally to the AL2.)

Model Number

Descriptions

Stocked Item

Rating

AL2-4EX*

4 digital inputs (24VDC) with 2 selectable high-speed counter (1kHZ)

S

UL • cUL • CE

AL2-4EX-A2*

4 digital inputs (240VAC)

S

AL2-4EYR*

4 relay outputs (2A)

-

AL2-4EYT*

4 transistor outputs (1A)

-

AL2-2TC-ADP

2 Channel TC Input Adapter Module

S

AL2-2PT-ADP

2 Channel PT Input Adapter Module

S

AL2-2DA*

2 Channel Digital to Analog Expansion Module

S

*AL2 Expansion Cassettes cannot be used with AL2-10M** controllers due to size constraints.