fa_logo

Rotary Servo Motor

MELSERVO-JE Motor Model Designation

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Model Designation

Model Designation
  • Notes: 1. Refer to electromagnetic brake specifications of each servo motor series in the catalog for the available models and detailed specifications.
  •  2. 2000 r/min is for HG-SN series only.
  •  3. 3000 r/min is for HG-KN series only.
  •  4. Refer to special shaft end specifications of each servo motor series in the catalog for the available models and detailed specifications.
  •  5. An oil seal is attached as a standard for all servo motors.
  •  6. Available in HG-KN13 to HG-KN43.
  • * The characteristics and numerical values without tolerances are representative values.

Related Links