Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Training
Connect With Us
Facebook44 Google+44 Twitter44 YouTube44 LinkedIn44 instagramlogo44

EnergyPAQ

(12/30/2016)

Plant-Wide/Enterprise Level Energy Monitoring Solutions

EnergyPAQ

EnergyPAQ is a self-contained solution which will track, display and store critical power consumption data from multiple power circuits around any plant or facility.

Key Features:

  • Complete solution – monitoring and display firmware is pre-loaded
  • Multiple logging options
  • Compatible with LEM ‘Wi-LEM’ series wireless measurement modules
  • Web-based dashboard display option
  • Demand response capable
  • Enclosure dimensions (W x H x D) in: 16 x 20 x 8.6

EnergyPAQ Selection Chart

Model Number

Number of Circuits

Power Supply Circuit Types

110V 1ph

220V 1ph

220V 3ph

380V 3ph

440V 3ph

460-480V 3ph

220-6600V 3ph

EP1-1

1

X

X

X

X (*1)

X (*1)

X (*2)

X (*3)

EP1-2

2

X

X

X

X (*1)

X (*1)

X (*2)

X (*3)

EP1-3

3

X

X

X

X (*1)

X (*1)

X (*2)

X (*3)

EP1-4

4

X

X

X

X (*1)

X (*1)

X (*2)

X (*3)

EP1-5

5

X

X

X

X (*1)

X (*1)

X (*2)

X (*3)

EP1-W (*4)

Wireless

X

X

X

X

X

X

-

Notes:
1. Direct 440V is not suitable for UL applications with QE81WH module.
2. Only 4-wire WYE system for direct connection. Not a standard option, contact local representative.
3. 110V, 220V direct connection is possible. Above 440V~6600V voltage transformer (VT) is required. EMU-CTxxx, Current Transformers (CTs) are required for current sensing rated for low voltage (480V system). Current selection - 50, 100, 250, 400, and 600 Amps.
4. Supports wireless option. Wireless electric measurement module is not included.

EnergyPAQ uses the QE81WH energy monitoring module. Detailed web-based dashboards show exactly where energy is being used.

Building Performance

EnergyUsageComparison_v3

Equipment Analysis

RecentEnergyUsage

Zone Analysis

Zone