Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

GT10 Model

(12/30/2016)
GT_Part_Number_Example_opt

General Specifications

Model Number

GT16, GT14, GT12, GT11, GT10

Operating Ambient Temp. (*1)

Display

0 to 50°C

Other Than Display

0 to 55°C

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity (*2)

10 to 90%RH, no condensation

Storage Ambient Humidity (*2)

10 to 90%RH, no condensation

Vibration Resistance (*3)

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 9Hz

-

3.5mm

10 times in each of X, Y and Z directions

9 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 9Hz

-

1.75mm

9 to 150Hz

4.9m/s²

-

Impact Resistance

Conforming to JIS B 3502 and IEC 61131-2 (147m/s², 3 times in each of X, Y and Z directions)

Operating Atmosphere

No corrosive gas

Operating Altitude (*4)

2000m or less

Installation Location

In control panel

Overvoltage Category (*5)

II or lower

Contamination Level (*6)

2 or less

Cooling Method

Self-cooling

Notes:

  1. When an extension unit is mounted on the MELSECNET/H communication unit (GT15-J71LP23-25 or GT15-J71BR13) or CC-Link communication unit (GT15-J61BT13), the operating ambient temperatures are 5°C lower than the maximum temperatures shown in the general specifications table.
  2. Water bulb temperature for STN display type must be 39°C or lower.
  3. Refer to the Communication Unit User’s Manual for vibration resistance specifications when using the MELSECNET/10 communication unit (GT15-75J71LP23-Z or GT15-75J71BR13-Z) or CC-Link communication unit (GT15-75J61BT13-Z). (The specifications of communication units are different from those of the GOT main unit.)
  4. Do not operate or store the GOT unit in pressurized environments where the pressure exceeds the 0m elevation atmospheric pressure, as this could result in abnormal operation.
  5. Assuming that the device is connected at some point between a public power distribution network and local system equipment. Category II applies to devices that are supplied with power from fixed equipment. The surge withstand voltage is 2500V for devices with ratings up to 3000V.
  6.  Index that indicates the level of foreign conductive matter in the operating environment of device. Contamination level 2 denotes contamination by non-conductive matter only, though momentary conductivity may occur due to occasional condensation.

GT10 Base Units

Model Number

Screen Size (Resolution)

Display

Display Colors (Number of Colors)

Power Supply

Memory Size

Remarks

Stk. Item

GT10

GT105_

GT1055-QSBD

5.7" QVGA
320 x 240 dots

STN color LCD

256 colors

24VDC

3MB

-

S

GT1050-QBBD

STN monochrome LCD

Mono (blue/white)
16 gray scales

S

GT104_

GT1045-QSBD

4.7" QVGA
320 x 240 dots

STN color LCD

256 colors

24VDC

3MB

-

S

GT1040-QBBD

STN monochrome LCD

Mono (blue/white)
16 gray scales

-

S

GT1030

GT1030-HBD

4.5"
288 x 96 dots

STN monochrome LCD

Mono-chrome (black/white)

3-color LED
(green, orange, red)

24VDC

1.5MB

Dedicated to RS-422 connection

S

GT1030-HBD2

Dedicated to RS-232 connection

S

GT1030-HWD

Dedicated to RS-422 connection

-

GT1030-HWD2

Dedicated to RS-232 connection

-

GT1030-HBDW

3-color LED
(white, pink, red)

Dedicated to RS-422 connection

-

GT1030-HBDW2

Dedicated to RS-232 connection

-

GT1030-HWDW

Dedicated to RS-422 connection

-

GT1030-HWDW2

Dedicated to RS-232 connection

-

GT1030-HBL

green, orange, red

5VDC

Dedicated to RS-422 FX connection

S

GT1030-HWL

green, orange, red

Dedicated to RS-422 FX connection

-

GT1020

GT1020-LBD

3.7"
160 x 64 dots

STN monochrome LCD

Mono-chrome (black/white)

3-color LED
(green, orange, red)

24VDC

512KB

Dedicated to RS-422 connection

S

GT1020-LBD2

Dedicated to RS-232 connection

S

GT1020-LBL

5VDC

Dedicated to RS-422 FX connection

S

GT1020-LWD

24VDC

Dedicated to RS-422 FX connection

-

GT1020-LWD2

24VDC

Dedicated to RS-232 connection

-

GT1020-LWL

5VDC

Dedicated to RS-422 FX connection

-

GT1020-LBDW

3-color LED
(white, pink, red)

24VDC

Dedicated to RS-422 connection

-

GT1020-LBDW2

Dedicated to RS-232 connection

-

GT1020-LBLW

5VDC

Dedicated to RS-422 FX connection

-

GT1020-LWDW

24VDC

Dedicated to RS-422 FX connection

-

GT1020-LWDW2

24VDC

Dedicated to RS-232 connection

-

GT1020-LWLW

5VDC

Dedicated to RS-422 FX connection

-

GT10 Power Supply Specifications

Model Number

GT1055-QSBD

GT1050-QBBD

GT1040-QBBD
GT1045-QSBD

GT1030-HBD
GT1030-HWD
GT1030-HBD2
GT1030-HWD2
GT1030-HBDW
GT1030-HWDW
GT1030-HBDW2
GT1030-HWDW2

GT1020-LBD
GT1020-LWD
GT1020-LBD2
GT1020-LWD2
GT1020-LBDW
GT1020-LWDW
GT1020-LBDW2
GT1020-LWDW2

GT1020-LBL
GT1020-LWL
GT1020-LBLW
GT1020-LWLW

Input Power Supply Voltage

24VDC (+10% -15%)

24VDC (+10% -15%)

24VDC (+10%, -15%), ripple voltage of 200mV or less

5VDC (±5%), supplied from PLC communication cable

Input Frequency

-

Maximum Input Voltage

-

Fuse

1.0A

0.5A (built-in, not exchangeable)

0.4A (built-in, not exchangeable)

1.0A (built-in, not exchangeable)

Power Consumption

9.84W or less (410mA /24VDC)

9.36W or less (390mA/24VDC)

3.6W or less (150mA/ 24VDC)

2.2W or less (90mA/24VDC)

1.9W or less (80mA/24VDC)

1.1W or less (220mA/5VDC)

With Backlight Off

4.32W or less (180mA/24VDC)

2.9W or less (120mA/ 24VDC)

1.7W or less (70mA/24VDC)

1.2W or less (50mA/24VDC)

0.6W or less (120mA/5VDC)

Inrush Current

15A or less (26.4VDC) 2ms

15A or less (26.4VDC) 2ms

18A or less (26.4DCV) 1ms

13A or less (26.4DCV) 1ms

-

Permissible Instantaneous Failure Time

Within 5ms

-

Noise Resistance

Noise voltage 1000Vp-p, noise width 1µs by noise simulator with noise frequency 30 to 100Hz

Withstand Voltage

500VAC for 1 minute between power supply terminal and ground for 1 minute

-

Insulation Resistance

10MΩ or higher with an insulation resistance tester (500VDC between power supply terminal and ground)

-

Applicable Wire Size

0.75 to 2 [mm²]

1-wire terminal

0.14 to 1.5mm², AWG26 to AWG16 (single wire),
0.14 to 1.0mm², AWG26 to AWG16 (stranded wire)
0.25 to 0.5mm², AWG24 to AWG20 (bar terminal with insulation sleeve)
0.14 to 0.5mm², AWG26 to AWG20 (single wire),
0.14 to 0.2mm², AWG26 to AWG24 (stranded wire)

2-wire terminal

Clamp Terminal

Clamp terminals for M3 screw RAV1.25-3, V2-N3A, FV2-N3A

AI2.5-6BU, AI0.34-6TQ, AI0.5-6WH (made by Phoenix Contact)

Tightening Torque (Terminal Block’s Terminal Screws)

0.5 to 0.8 [N·m]

0.22 to 0.25 [N·m]

Grounding

Class D grounding (100Ω or less) When the unit cannot be grounded, ground it to the panel

GT10 Performance Specifications

Model Number

GT1020-LBD/GT1020-LBL

GT1020-LBDW/GT1020-LBLW

GT1020-LBD2

GT1020-LBDW2

GT1030-HBD/GT1030-HBL

GT1030-HBDW/GT1030-HBLW

GT1030-HBD2

GT1030-HBDW2

GT1040-QBBD

GT1045-QSBD

GT1050-QBBD

GT1055-QSBD

Display

Type

STN monochrome (B&W) LCD

STN monochrome (white/blue) LCD

STN color LCD

STN monochrome (white/blue) LCD

STN color LCD

Screen Size

3.7"

4.5"

4.7"

5.7"

Resolution (Dots)

160 x 64

288 x 96

320 x 240 (Horizontal format)

Display Size (W x H) mm

86.4 x 34.5

109.42 x 35.98

96 x 72

115 x 86

Number of Displayed Characters

16-dot standard font: 20 chars. x 4 lines (1-byte) or 10 chars. x 4 lines (2-byte) (in horizontal display mode)

16-dot standard font: 36 chars. x 6 lines (1-byte) or 18 chars. x 6 lines (2-byte) (in horizontal mode. 12-dot standard font: 48 chars. x 8 lines (1-byte) or 24 chars. x 8 lines (2-byte) (in horizontal mode)

16-dot standard font: 40 characters x15 lines, 12-dot standard font: 53 characters x 20 lines (horizontal mode)

16-dot standard font: 20 chars. x15 lines (2-byte), 12-dot standard font: 26 chars. x 20 lines (2-byte) (in horizontal display mode)

Display Colors

Monochrome (B&W)

Monochrome (white/blue), 16 scales

256

Monochrome (white/blue), 16 scales

256

View Angle

Right/left: 30°, Up: 20°, Down: 30° (in horizontal display mode)

Right/left: 45°, Up: 20°, Down: 40° (in horizontal display mode)

Right/left: 50°, Up: 40°, Down: 70° (in horizontal display mode)

Right/left: 45°, Up: 20°, Down: 40° (in horizontal display mode)

Right/left: 55°, Up: 65°, Down: 70° (in horizontal display mode)

Contrast Adjustment

16-step adjustment

Intensity (cd/m²)

200 (in green)

300 (in white)

200 (in green)

300 (in white)

200 (in green)

300 (in white)

200 (in green)

300 (in white)

300

150

260

380

Intensity Adjustment

-

8-step

-

Life (*1)

Approx. 50,000 hours (Time after which display contrast reaches 20% at operating ambient temperature of 25°C)

Backlight

Color

3-color LED (green, orange and red) (replacement not needed)

3-color LED (white, pink and red) (replacement not needed)

3-color LED (green, orange and red) (replacement not needed)

3-color LED (white, pink and red) (replacement not needed)

3-color LED (green, orange and red) (replacement not needed)

3-color LED (white, pink and red) (replacement not needed)

3-color LED (green, orange and red) (replacement not needed)

3-color LED (white, pink and red) (replacement not needed)

LED Backlight off/screen saving time can be set

Function

Status (on/blinking/off) control is possible. Screen save time can be set.

Touch Panel

Type

Analog resistive type

Matrix resistive type

Number of Touch Keys

Max. 50 keys/screen

Max. 50 keys/screen (matrix resistive film touch panel)

Key Size (Dots)

Min. 2 x 2 (per key)

Min. 16 x 16 (per key)

Min. 16 x 16 (per key)

No. of Simultaneous Touch Points

Simultaneous pressing of more than one key is impossible (If there is a switch near the center of the pressed keys, the switch may function.)

Max. 2 points

Max. 2 points

Life

1,000,000 times or more (operating force 0.98N or less)

Memory

User Memory

Built-in flash ROM for saving project data (512 kB or less), OS, alarm history, recipe data

Built-in flash ROM for saving project data (1.5 Mb or less), OS

Built-in flash ROM for saving project data (3 MB or less), OS

Life (No. of Writings)

100,000 times

Battery

Battery

-

GT11-50BAT type lithium battery

GT11-50BAT type lithium battery

Backed Up Data

-

Clock data, alarm history and recipe data

Clock data, alarm history and recipe data

Life

-

Approx. 5 years (operating ambient temperature: 25°C)

Approx. 5 years (operating ambient temperature: 25°C)

Built-in Interface

For Communication With PLC

RS-422, 1ch, Transmission speed: 115200/57600/38400/19200/9600/4800 bps. Connector shape: Connector terminal block, 9-pin Application: Communication with PLC

RS-232, 1ch, Transmission speed: 115200/57600/38400/19200/9600/4800 bps. Connector shape: Connector terminal block, 9-pin Application: Communication with PLC

RS-422, 1ch, Transmission speed: 115200/57600/38400 /19200/9600/ 4800 bps. Connector shape: Connector terminal block, 9-pin Application: Communication with PLC

RS-232, 1ch, Transmission speed: 115200/57600/38400/19200/9600/4800 bps. Connector shape: Connector terminal block, 9-pin Application: Communication with PLC

RS-422/485, 1ch Transmission speed: 115200/57600/38400/ 19200/9600/ 4800 bps. Connector shape: D-sub, 9-pin (Female) Application: Communication with PLC

For Communication With Personal Computers

RS-232, 1ch Transmission speed: 115200/57600/38400/19200/9600/4800 bps; Connector shape: Mini DIN 6-pin (female); Application: Communication with personal computer (project data upload/download, OS installation, transparent function)

RS-232, 1ch Transmission speed: 115200/57600/38400/ 19200/9600/ 4800 bps.; Connector shape: D-sub 9-pin (Male); Application: Communication with PLC, bar code reader, PC (Project data upload/download, OS installation, Transparent function)

USB

-

USB (Full Speed 12Mbps) 1ch Connector shape: Mini-B (Receptacle); Application: PC communication (Project data upload/download, OS installation, transparent function)

GT10-50FMB

-

Connection to GT10-50FMB memory board

Buzzer Output

Single tone (tone length adjustable/none)

Protective Construction (*4)

Conforming to IP67f (JEM1030) (front panel)

External Dimensions
(W x H x D) mm

113 x 74 x 27

145 x 76 x 29.5

139 x 112 x 41

164 x 135 x 56

Panel Cut Dimensions
(W x H) mm

105 x 66

137 x 66

130 x 103

153 x 21

Weight (kg)

0.2 (excl. fittings)

0.3 (excl. fittings)

0.45 (excl. fittings)

0.7 (excl. fittings)

Screen Design Software

GT Designer2 Version 2.58L or later

GT Designer2 Version 2.85P or later

General Note:

On LCD screens, bright dots (permanently lit) and black dots (not to be lit) generally appear. Because the large number of display elements exist on an LCD screen, it is not possible to reduce appearance of the bright and black dots to zero. Flickering may occur depending on the display colors. Note that the existence of bright and black dots is a standard characteristic of LCD screens, and it does not mean that the products are defective or damaged.
Notes: Refer to notes on previous page.

Dimensional Diagrams

GT11 • GT10 Base Units

GOT1110_Dimensions201_opt

Panel Cutout

Screen Size

GOT Type

A

B

15"

GT1695

383.5

282.5

12.1"

GT1685

302

228

10.4"

GT127_

289

200

8.4"

GT126_

227

176

5.7"

GT14_ (*2)
GT115_ (*2)
GT105_

153

121

4.7"

GT104_

130

103

4.5"

GT1030

137

66

3.7"

GT1020

105

66

GOT_Panel_Cutout_opt

With CF Card Extension Unit

Type

A

B

GT15-CFEX-C08SET

94.0

33.0

Notes:

  1. Same dimensions as A975/970GOT(-B)
  2. Same dimensions as F940GOT

GOT1000 Series Cables

GOT1000 Series Options

GOT1000 Series Communication Interfaces