Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

GT11 Model

(12/30/2016)
GT_Part_Number_Example_opt

General Specifications

Model Number

GT16, GT14, GT12, GT11, GT10

Operating Ambient Temp. (*1)

Display

0 to 50°C

Other Than Display

0 to 55°C

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity (*2)

10 to 90%RH, no condensation

Storage Ambient Humidity (*2)

10 to 90%RH, no condensation

Vibration Resistance (*3)

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 9Hz

-

3.5mm

10 times in each of X, Y and Z directions

9 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 9Hz

-

1.75mm

9 to 150Hz

4.9m/s²

-

Impact Resistance

Conforming to JIS B 3502 and IEC 61131-2 (147m/s², 3 times in each of X, Y and Z directions)

Operating Atmosphere

No corrosive gas

Operating Altitude (*4)

2000m or less

Installation Location

In control panel

Overvoltage Category (*5)

II or lower

Contamination Level (*6)

2 or less

Cooling Method

Self-cooling

Notes:

  1. When an extension unit is mounted on the MELSECNET/H communication unit (GT15-J71LP23-25 or GT15-J71BR13) or CC-Link communication unit (GT15-J61BT13), the operating ambient temperatures are 5°C lower than the maximum temperatures shown in the general specifications table.
  2. Water bulb temperature for STN display type must be 39°C or lower.
  3. Refer to the Communication Unit User’s Manual for vibration resistance specifications when using the MELSECNET/10 communication unit (GT15-75J71LP23-Z or GT15-75J71BR13-Z) or CC-Link communication unit (GT15-75J61BT13-Z). (The specifications of communication units are different from those of the GOT main unit.)
  4. Do not operate or store the GOT unit in pressurized environments where the pressure exceeds the 0m elevation atmospheric pressure, as this could result in abnormal operation.
  5. Assuming that the device is connected at some point between a public power distribution network and local system equipment. Category II applies to devices that are supplied with power from fixed equipment. The surge withstand voltage is 2500V for devices with ratings up to 3000V.
  6.  Index that indicates the level of foreign conductive matter in the operating environment of device. Contamination level 2 denotes contamination by non-conductive matter only, though momentary conductivity may occur due to occasional condensation.

GT11 Base Units

Model Number

Screen Size
(Resolution)

Display

Display Colors
(Number of Colors)

Power Supply

Memory Size

Remarks

Stk. Item

GT11

Handy GOT

GT1155HS-QSBD

5.7” QVGA
320 x 240 dots

STN color LCD

256 colors

24VDC

3MB

-

S

GT1150HS-QLBD

STN monochrome LCD

Monochrome (b/w)
16 gray scales

-

S

GT11 Power Supply Specifications

Model Number

GT1155HS-QSBD

GT1150HS-QLBD

Input Power Supply Voltage

24VDC (+10%, -15%), ripple voltage of 200mV or less

Input Frequency

-

Input Maximum Voltampere

-

Power Consumption

9.84W or less (410mA/24VDC)

9.36W or less (390mA/24VDC)

With Backlight Off

4.32W or less (180mA/24VDC)

Inrush Current

15A or less (2ms, at max. load)

Permissible Instantaneous Failure Time

Within 5ms

Noise Resistance

Noise voltage 1000Vp-p, noise width 1µs by noise simulator with noise frequency 30 to 100Hz

Withstand Voltage

500VAC for 1 minute between power supply terminal and ground for 1 minute

Insulation Resistance

10MΩ or higher with an insulation resistance tester (500VDC between power supply terminal and ground)

Applicable Wire Size

0.75 to 2 [mm²] (*1)

Clamp Terminal

Clamp terminals for M3 screw RAV1.25-3, V2-N3A, FV2-N3A (*1)

Tightening Torque (Terminal Block’s Terminal Screws)

0.5 to 0.8 [N·m] (*1)

Grounding

-

Note: Excluding GT115_HS

GT11 Performance Specifications

Model Number

GT1155HS-QSBD

GT1150HS-QLBD

Display

Type

STN color LCD

STN monochrome (B&W) LCD

Screen Size

5.7"

Resolution (Dots)

QVGA: 320 x 240

Display Size (W x H) mm

115 x 86

No. of Displayed Characters

16-dot standard font: 20 chars. x 15 lines (2-byte) 12-dot standard font: 26 chars. x 20 lines (2-byte) (in horizontal display mode)

Display Colors

256

Monochrome (B&W) 16 gray scale

View Angle

Right/left: 50°, Up: 50°, Down: 60°

Right/left: 45°,Up: 20°, Down: 40°

Contrast Adjustment

16-step adjustment

Intensity (cd/m²)

350

220

Intensity Adjustment

8-step adjustment

Life

Approx. 50,000 hours (operating ambient temperature: 25°C)

Backlight

Backlight

Cold-cathode fluorescent tube (not replaceable), with backlight OFF detection function
Backlight off time and screen save time can be set

Life (*1)

Approx. 75,000 hours or more

Approx. 54,000 hours or more

Time for display intensity reaches 50% at operating ambient temperature of 25°C

Touch Panel

Type

Matrix resistive type

Number of Touch Keys

300 keys/screen (matrix consisting of 15 lines x 20 columns)

Key Size (Dots)

Min. 16 x 16 (per key)

No. of Simultaneous Touch Points

Max. 2 points

Life

1,000,000 times or more (operating force 0.98N or less)

Memory

C Drive (*2)

3 Mb built-in flash memory (for saving project data, OS)

Life (No. of Writings)

100,000 times

D Drive

Built-in SRAM, 512 kB (battery backup)

Battery

Battery

GT11-50BAT type lithium battery

Backed Up Data

Clock data, alarm history and recipe data

Life

Approx. 5 years (operating ambient temperature: 25°C)

Built-in Interface

Bus

-

RS-422

-

RS-422/232

RS-422/232, 1ch, (Select one when using) Transmission speed: 115200/ 57600/38400/19200/9600/4800 bps, Connector shape: Round type, 32-pin (male) Application: Communication with connected devices

RS-232

RS-232, 1ch, Transmission speed: 115200/57600/38400/19200/9600/4800 bps, Connector shape: Mini-DIN 9-pin (female) Application: Connection to personal computer (project data upload/download, OS installation, FA transparent function)

USB (*3)

USB (full speed: 12 Mbps), device 1ch Application: Connection to personal computer (project data upload/download, OS installation, FA transparent function)

CF Card

Compact flash slot, 1ch; Connector shape: TYPE I; Application: Data transfer and storage

Optional Function
Board

1ch for optional function board installation

Buzzer Output

Single tone (tone length adjustable)

Protective Construction

JEM1030 Front: IP65f (*4)

External Dims. (Without USB Port Cover) (W x H x D) mm

176 x 220 x 93

Panel Cut Dims. (W X H) mm

-

Weight (kg)

1.0 (main unit only)

Applicable Software Packages

Screen Design Software

GT Designer2 Version 2.58L or later

Simulation Software

GT Simulator2 Version 2.58L or later

Notes:

  1. Using the GOT screen save/backlight OFF functions prevents screen burn-in and extends the backlight life.
  2. The built-in memory is a ROM that permits overwriting of new data without having to delete the existing data.
  3. Conforms to the IP67f (JEM1030) standard when the USB port cover is installed. (The USB interface conforms to IP2X (JEM1030) when a USB cable is connected.) However, this does not guarantee protection in all users’ environments.
  4. This does not guarantee protection in all users’ environments. The specification is not applied when the interface protective cover and rear face protective cover are removed.

Dimensional Diagrams

GT11 • GT10 Base Units

GOT1110_Dimensions201_opt

Panel Cutout

Screen Size

GOT Type

A

B

15"

GT1695

383.5

282.5

12.1"

GT1685

302

228

10.4"

GT127_

289

200

8.4"

GT126_

227

176

5.7"

GT14_ (*2)
GT115_ (*2)
GT105_

153

121

4.7"

GT104_

130

103

4.5"

GT1030

137

66

3.7"

GT1020

105

66

GOT_Panel_Cutout_opt

With CF Card Extension Unit

Type

A

B

GT15-CFEX-C08SET

94.0

33.0

Notes:

  1. Same dimensions as A975/970GOT(-B)
  2. Same dimensions as F940GOT

GOT1000 Series Cables

GOT1000 Series Options

GOT1000 Series Communication Interfaces