Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

GT14 Model

(12/30/2016)
GT_Part_Number_Example_opt

General Specifications

Model Number

GT16, GT14, GT12, GT11, GT10

Operating Ambient Temp. (*1)

Display

0 to 50°C

Other Than Display

0 to 55°C

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity (*2)

10 to 90%RH, no condensation

Storage Ambient Humidity (*2)

10 to 90%RH, no condensation

Vibration Resistance (*3)

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 9Hz

-

3.5mm

10 times in each of X, Y and Z directions

9 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 9Hz

-

1.75mm

9 to 150Hz

4.9m/s²

-

Impact Resistance

Conforming to JIS B 3502 and IEC 61131-2 (147m/s², 3 times in each of X, Y and Z directions)

Operating Atmosphere

No corrosive gas

Operating Altitude (*4)

2000m or less

Installation Location

In control panel

Overvoltage Category (*5)

II or lower

Contamination Level (*6)

2 or less

Cooling Method

Self-cooling

Notes:

  1. When an extension unit is mounted on the MELSECNET/H communication unit (GT15-J71LP23-25 or GT15-J71BR13) or CC-Link communication unit (GT15-J61BT13), the operating ambient temperatures are 5°C lower than the maximum temperatures shown in the general specifications table.
  2. Water bulb temperature for STN display type must be 39°C or lower.
  3. Refer to the Communication Unit User’s Manual for vibration resistance specifications when using the MELSECNET/10 communication unit (GT15-75J71LP23-Z or GT15-75J71BR13-Z) or CC-Link communication unit (GT15-75J61BT13-Z). (The specifications of communication units are different from those of the GOT main unit.)
  4. Do not operate or store the GOT unit in pressurized environments where the pressure exceeds the 0m elevation atmospheric pressure, as this could result in abnormal operation.
  5. Assuming that the device is connected at some point between a public power distribution network and local system equipment. Category II applies to devices that are supplied with power from fixed equipment. The surge withstand voltage is 2500V for devices with ratings up to 3000V.
  6.  Index that indicates the level of foreign conductive matter in the operating environment of device. Contamination level 2 denotes contamination by non-conductive matter only, though momentary conductivity may occur due to occasional condensation.

GT14 - Base Units

Model Number

Screen Size
(Resolution)

Display

Display Colors
(Number of Colors)

Power Supply

Memory Size

Remarks

Stk. Item

GT1455_

GT1455-QTBDE

5.7" QVGA
320 x 240 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

24VDC

9MB

-

S

GT1450_

GT1450-QLBDE

STN monochrome LCD

Monochrome (black/white) 16 gray scales

S

GT14 Power Supply Specifications

Model Number

GT1450-QLBDE

GT1455-QTBDE

Input Power Supply Voltage

24VDC (+10% -15%), ripple voltage 200mV or less

Fuse (Built-in, Irreplaceable)

1.6A

Power Consumption

Power Consumption

8.40W (350mA/24V)

8.40W (350mA/24V)

With Backlight Off

7.44W (310mA/24V)

7.44W (310mA/24V)

Inrush Current

30A or less (26.4VDC) 2ms

Permissible Instantaneous Failure Time

Within 5ms

Noise Resistance

Noise voltage: 1000Vp-p, Noise width: 1μs (by noise simulator of 30 to 100Hz noise frequency)

Withstand Voltage

500VAC for 1 minute (across power supply terminals and earth)

Insulation Resistance

10MΩ or higher with an insulation resistance tester (across power supply terminals and earth)

Applicable Wire Size

0.75 [mm²] or more for power supply, 2 [mm²] or more for grounding

Applicable Solderless Terminal

Solderless terminal for M3 screw RAV1.25-3, V2-N3A, FV2-N3A

GT14 Performance Specifications

Model Number

GT1455-QTBDE

GT1450-QLBDE

Display

Type

TFT color LCD

Monochrome (black/white) LCD

Screen Size

5.7”

Resolution (Dots)

320 x 240 dots

Display Size (W x H) mm (in)

115 x 86 (4.53 x 3.39) (Horizontal format)

Number of Displayed Characters

16-dot standard font: 20 characters 15 lines (Horizontal format); 12-dot standard font: 26 characters 20 lines (Horizontal format)

Display Colors

65536 colors

Monochrome (black/white) 16 scales

View Angle (*5)

Left/Right: 80°, Top: 80°, Bottom: 60° (Horizontal format)

Left/Right: 45°, Top: 20°, Bottom: 40° (Horizontal format)

Contrast Adjustment

-

32-level adjustment

Intensity of Liquid Crystal Display Only

400 [cd/m2]

300 [cd/m2]

Intensity Adjustment

8-level adjustment

Life

Approx. 50,000h. (Time for contrast to become 1/5 at operating ambient temperature of 25°)

Backlight

Backlight

LED type (irreplaceable) Backlight off/screen saving time can be set.(*3)

Life (*1)

Approx. 70,000h or longer. (Time for display intensity reaches 50% at operating ambient temperature of 25°C)

Touch Panel

Type

Analog resistive film

Key Size (Dots)

Minimum 2 x 2 dots (per key)

No. Of Simultaneous
Touch Points

Simultaneous presses not allowed. (Only 1 point can be touched)

Life

1 million times (operating force 0.98N max.)

Memory (*3)

C Drive

Built-in flash memory, 9 Mb (for storing project data and OS), Life (Number of write times): 100,000 times

D Drive

SRAM (internal), 512 kB (battery backup)

Battery

Battery

GT11-50BAT lithium battery

Backed Up Data

Clock data, alarm history, recipe data, time action setting value, advanced alarm, advanced recipe, logging, hard copy and SRAM user area

Life

Approx. 5 years (Operating ambient temperature of 25°C)

Built-in Interface

RS-422/485

RS-422/485, 1ch; Transmission speed: 115200/57600/38400/19200/9600/4800bps; Connector shape: D-Sub 9pin (Female); Application: For communicating with a controller; Terminating resistor: Open/110 /330 (Switched by terminating resistor selector switch)(*6) (At factory shipment: 330)

RS-232

RS-232, 1ch; Transmission speed: 115200/57600/38400/19200/9600/4800bps; Connector shape: D-Sub 9pin (Male); Application: For communicating with a controller, connecting a bar code reader/RFID, connecting a PC (project data upload/download, OS installation, FA transparent function)

Ethernet (Only for Models Equipped with Ethernet)

Data transfer method: 100BASE-TX, 10BASE-T, 1ch; Connector shape: RJ-45 (modular jack); Application: For communicating with a controller, using the gateway function, connecting a PC (project data upload/download, OS installation, FA transparent function)

USB

USB (Full Speed 12Mbps), Host, 1ch; Connector shape: TYPE-A; Application: For transferring data, storing data

USB (Full Speed 12Mbps), device, 1ch; Connector shape: Mini-B; Application: For connecting a PC (project data upload/download,
OS installation, FA transparent function)

SD Card

SD standard, 1ch; Supported memory card: SDHC memory card, SD memory card; Application: For uploading/downloading project data,
OS installation, storing logging data

Buzzer Output

Single tone (tone length adjustable)

Protective Construction (*7)

IP67f (front section of the panel only)

External Dims. (Without USB Port Cover) (W x H x D) mm (in)

164 x 135 x 55 (6.46 x 5.32 x 2.17)

Panel Cut Dimensions (W x H) mm

153 x 121

Weight (Excluding Mounting Brackets) (kg)

Approx. 0.7 (Excluding mounting fixtures)

Compatible Software Package
(GT Designer3 Version)

GT Simulator2 Version 2.58L or later

Notes:

  1. Bright dots (always lit) and dark dots (unlit) may appear on a liquid crystal display panel due to its characteristics. It is impossible to completely avoid this symptom, as the liquid crystal display comprises of a great number of display elements. Flickers may be observed depending on the display color. Please note that these dots appear due to its characteristic and are not caused by product defect. Flickers and partial discoloration may be generated on the liquid crystal display panel due to the display contents or the contrast adjustment. However, please note that these phenomena appear due to its characteristic and are not caused by product defect. There is a difference in the display brightness and the color tones between liquid crystal display panels. When using multiple liquid crystal display panels, please note that there is an individual difference between them. A crosstalk (shadow as an extension of the display) may appear on the liquid crystal display panel. Please note that it appears due to its characteristic. When the display section is seen from the outside of the display angle, the display color seems like it has changed. Please note that it appears due to its characteristic. Especially, the response time of a STN liquid crystal display is slower in the lower temperature due to its characteristic. Please use the display after checking the response time. Please note that the response time, brightness and color of the liquid crystal display panel may vary depending on the usage environmental temperature. When the same screen is displayed for a long time, an incidental color or partial discoloration is generated on the screen due to heat damage, and it may not disappear. To prevent the heat damage, the screen saver function is effective. For details on the screen saver function, refer to the following.
  2. Gradation inversion is a characteristic of liquid crystal display panel. Please be forewarned that depending on the displayed color, the visualization may be difficult even within the described view angle.
  3. The GOT screen saving/backlight off function prevents images from becoming permanently etched on the display screen and increases the backlight life.
  4. The touch panel is analog resistive film-type. If you touch the panel simultaneously in 2 points or more, the switch that is located around the center of the touched point, if any, may operate. Do not touch the panel in 2 points or more simultaneously. Do not press the GOT display section with a pointed material as a pen or driver. Doing so can result in a damage or failure of the display section. An analog resistive film-type touch panel does not require adjustment usually. However, misalignment between object position and actual touched position may be caused as usage time passes. If misalignment between object position and actual touched position may occur, adjust the touch panel position. Misalignment between object position and actual touched position may operate an unintended object, which causes unintended operation by mis-output and mis-operation.
  5. ROM in which new data can be written without deleting the written data
  6. Set the terminating resistor selector switch of the GOT in accordance with the connection type when adopting GOT multidrop connection.
  7. Note that this does not guarantee all user’s operation environment. The protection is not applied when the interface environment protection cover is removed. In addition, the product may not be used in environments under exposition of oil or chemicals for a long period of time, or in environments filled with oil-mist.

Dimensional Diagrams

GT16 • GT14 • GT12 Base Units

GOT1615_Dimensions2_opt

Panel Cutout

Screen Size

GOT Type

A

B

15"

GT1695

383.5

282.5

12.1"

GT1685

302

228

10.4"

GT127_

289

200

8.4"

GT126_

227

176

5.7"

GT14_ (*2)
GT115_ (*2)
GT105_

153

121

4.7"

GT104_

130

103

4.5"

GT1030

137

66

3.7"

GT1020

105

66

GOT_Panel_Cutout_opt

With CF Card Extension Unit

Type

A

B

GT15-CFEX-C08SET

94.0

33.0

Notes:

  1. Same dimensions as A975/970GOT(-B)
  2. Same dimensions as F940GOT

GOT1000 Series Cables

GOT1000 Series Options

GOT1000 Series Communication Interfaces