Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

GT16 Model

(12/30/2016)
GT_Part_Number_Example_opt

GOT1000 General Specifications

Model Number

GT16, GT14, GT12, GT10

Operating Ambient Temp. (*1)

Display

0 to 50°C

Other Than Display

0 to 55°C

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity (*2)

10 to 90%RH, no condensation

Storage Ambient Humidity (*2)

10 to 90%RH, no condensation

Vibration Resistance (*3)

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 9Hz

-

3.5mm

10 times in each of X, Y and Z directions

9 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 9Hz

-

1.75mm

9 to 150Hz

4.9m/s²

-

Impact Resistance

Conforming to JIS B 3502 and IEC 61131-2 (147m/s², 3 times in each of X, Y and Z directions)

Operating Atmosphere

No corrosive gas

Operating Altitude (*4)

2000m or less

Installation Location

In control panel

Overvoltage Category (*5)

II or lower

Contamination Level (*6)

2 or less

Cooling Method

Self-cooling

Notes:

  1. When an extension unit is mounted on the MELSECNET/H communication unit (GT15-J71LP23-25 or GT15-J71BR13) or CC-Link communication unit (GT15-J61BT13), the operating ambient temperatures are 5°C lower than the maximum temperatures shown in the general specifications table.
  2. Water bulb temperature for STN display type must be 39°C or lower.
  3. Refer to the Communication Unit User’s Manual for vibration resistance specifications when using the MELSECNET/10 communication unit (GT15-75J71LP23-Z or GT15-75J71BR13-Z) or CC-Link communication unit (GT15-75J61BT13-Z). (The specifications of communication units are different from those of the GOT main unit.)
  4. Do not operate or store the GOT unit in pressurized environments where the pressure exceeds the 0m elevation atmospheric pressure, as this could result in abnormal operation.
  5. Assuming that the device is connected at some point between a public power distribution network and local system equipment. Category II applies to devices that are supplied with power from fixed equipment. The surge withstand voltage is 2500V for devices with ratings up to 3000V.
  6.  Index that indicates the level of foreign conductive matter in the operating environment of device. Contamination level 2 denotes contamination by non-conductive matter only, though momentary conductivity may occur due to occasional condensation.

GT16 Base Units

Model Number

Screen Size
(Resolution)

Display

Display Colors
(Number of Colors)

Power Supply

Memory Size

Stk. Item

GT1695

GT1695M-XTBA

15"
1024 x 768 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

100-240VAC

15MB

S

GT1695M-XTBD

24VDC

S

GT1685

GT1685M-STBA

12.1"
800 x 600 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

100-240VAC

S

GT1685M-STBD

24VDC

S

GT167_

GT1675M-STBA

10.4"
800 x 600 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

100-240VAC

S

GT1675M-STBD

24VDC

S

GT1675M-VTBA

10.4"
640 x 480 dots

100-240VAC

S

GT1675M-VTBD

24VDC

S

GT1675-VNBA

10.4"
640 x 480 dots

TFT color LCD

4,096 colors

100-240VAC

11MB

S

GT1675-VNBD

24VDC

S

GT1672-VNBA

TFT color LCD

16 colors

100-240VAC

S

GT1672-VNBD

24VDC

S

GT166_

GT1665M-STBA

8.4"
800 x 600 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

100-240VAC

15MB

S

GT1665M-STBD

24VDC

S

GT1665M-VTBA

8.4"
640 x 480 dots

100-240VAC

S

GT1665M-VTBD

24VDC

S

GT1662-VNBA

8.4"
640 x 480 dots

TFT color LCD

16 colors

100-240VAC

11MB

S

GT1662-VNBD

24VDC

11MB

S

GT165_

GT1655-VTBD

5.7"
640 x 480 dots

TFT color LCD

65,536 colors

24VDC

15MB

S

GT16 Power Supply Specifications

Model Number

GT1695M-XTBA

GT1685M-STBA

GT1675M-STBA

GT1675M-VTBA

GT1675-VNBA

GT1672-VNBA

GT1665M-STBA

GT1665M-VTBA

GT1662-VNBA

GT1695M-XTBD

GT1685M-STBD

GT1675M-STBD

GT1675M-VTBD

GT1675-VNBD

GT1672-VNBD

GT1665M-STBD

GT1665M-VTBD

GT1662-VNBD

GT1655-VTBD

Input Power Supply Voltage

100 to 240VAC (+10%, -15%)

24VDC (+25%, -20%)

24VDC (+25%, -20%)

Input Frequency

50/60Hz ±5%

-

-

Input Maximum Voltampere

150VA (at max. load)

110VA (at max. load)

100VA (at max. load)

-

-

Power Consumption

64W or less

46W or less

39W or less

60W or less

40W or less

38W or less

16W

Power Consumption W/ Backlight Off

38W or less

32W or less

30W or less

30W or less

26W or less

27W or less

14W

Inrush Current

28A or less (4ms, at max. load)

12A or less (75ms, at max. load)

12A or less (55ms, at max. load)

67A or less (1ms, at max. load)

Permissible Instant. Failure Time

Within 20ms (100VAC or more)

Within 10ms

Within 10ms

Noise Resistance

Noise voltage 1500Vp-p, noise width 1µs by noise simulator with noise frequency 25 to 60Hz

Noise voltage 500Vp-p, noise width 1µs by noise simulator with noise frequency 25 to 60Hz

Noise voltage 500Vp-p, noise width 1µs by noise simulator with noise frequency 25 to 60Hz

Withstand Voltage

1500VAC for 1 minute between power supply terminal and ground for 1 minute

500VDC for 1 minute between power supply terminal and ground

Insulation Resistance

10MΩ or higher with an insulation resistance tester (500VDC between power supply terminal and ground)

Applicable Wire Size

0.75 to 2 [mm²]

Clamp Terminal

Clamp terminals for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A

Tightening Torque (Terminal Block’s Terminal Screws)

0.5 to 0.8 [N·m]

GT16 Performance Specifications

Model Number

GT1695M-XTBA

GT1695M-XTBD

GT1685M-STBA

GT1685M-STBD

GT1675M-STBA

GT1675M-STBD

GT1675M-VTBA

GT1675M-VTBD

GT1675-VNBA

GT1675-VNBD

GT1672-VNBA

GT1672-VNBD

Display (1*)

Type

TFT color LCD (high-brightness, wide viewing angle)

TFT color LCD

Screen Size

15"

12.1"

10.4"

Resolution (Dots)

1024 x 768 XGA

800 x 600 SVGA

640 x 480 VGA

Display Size (W x H) mm

304.1 x 228.1

246 x 184.5

211 x 158

Number of Displayed Characters

16-dot standard font: 64 chars. x 48 lines (2-byte) 12-dot standard font: 85 chars. x 64 lines (2-byte)

16-dot standard font: 50 chars. x 37 lines (2-byte)
12-dot standard font: 66 chars. x 50 lines (2-byte)

16-dot standard font: 40 chars. x 30 lines (2-byte)
12-dot standard font: 53 chars. x 40 lines (2-byte)

Display Colors

65,536

4,096 colors

16 colors

View Angle (*2)

Right/left: 75°, Up: 50°, Down: 60°

Right/left: 80°, Up: 60°, Down: 80°

Up/down/right/left: 88°

Right/left: 45°, Up: 30°, Down: 20°

Intensity (cd/m²)

450

470

400

450

200

Intensity Adjustment

8-step adjustment

4-step adjustment

Life

Approx. 52,000 hours
(operating ambient temperature: 25°C)

Approx. 43,000 hours
(operating ambient temperature: 25°C)

Approx. 52,000 hours
(operating ambient temperature: 25°C)

Backlight

Backlight

Cold-cathode fluorescent tube (replaceable), with backlight OFF detection function. Backlight off time and screen save time can be set.

Life (*3)

Approx. 50,000 hours or more (Time for display intensity reaches 50% at operating ambient temperature of 25°C)

Touch Panel (*6)

Type

Analog resistive type

Key Size (Dots)

Min. 2 x 2 (per key)

No. of Simultaneous Touch Pts.

Simultaneous touch prohibited (1 point only)

Life

1,000,000 times or more (operating force 0.98N or less)

Human Sensor

Detection Distance (m)

1

-

Detection Range

Right/left/up/down: 70°

-

Detection Delay Time (Sec)

0 to 4

-

Detection Temperature

Temperature difference between human body and ambient air: 4°C or higher

-

Memory

C Drive

15MB built-in flash memory (for saving project data, extended function OS/optional function OS)

11MB built-in flash memory

Life (No. Of Writings)

100,000 times

Battery

Battery

GT15-BAT type lithium battery (optional)

Backed Up Data

Clock data and maintenance time notification data, system log data

Life

Approx. 5 years (operating ambient temperature: 25°C)

Built-in Interface

RS-232

RS-232, 1ch. Transmission speed: 115200/57600/38400/19200/9600/4800 bps; Connector shape: D-sub 9-pin (male); Application: Communication with connected devices, connection to personal computer; (project data upload/download, OS installation, FA transparent function)

RS-422/485

RS-422/485, 1ch. Transmission speed: 115200/57600/38400/19200/9600/4800 bps; Connector shape: 14-pin (female); Application: Communication with a controller

Ethernet

Data transfer method: 100BASE-TX, 1 ch.; Connector shape: RJ-45 (modular jack); Application: Communication with a controller, using the gateway function, or connection to personal computer; (project data upload/download, OS installation, MES interface function)

USB

USB (full speed: 12 Mbps), host 1ch.; Connector shape: TYPE-AApplication: Data transfer, data storage

USB (full speed: 12 Mbps), device 1ch. Connector shape: TYPE Mini-B; Application: Connection to personal computer (project data upload/download, OS installation, FA transparent function)

CF Card

Compact flash slot, 1ch. Connector shape: TYPE I Application: Data transfer and storage, GOT start-up

Optional Function Board

1ch for optional function board installation

Extension Unit

2ch for communication unit/optional unit installation

Buzzer Output

Single tone (tone length adjustable)

Protective Construction

Outside the enclosure: IP67 Inside the enclosure: IP2X (*4, *5)

External Dimensions
(W x H x D) mm

397 x 296 x 61

316 x 242 x 52

303 x 214 x 49

Panel Cutout (W x H) mm

383.5 x 282.5

302 x 228

289 x 200

Weight (Excluding Mounting Brackets) (kg)

5.0

2.7

2.1

2.3

Applicable Software Package

GT Works3 Version1.17T or later

Notes:

  1. On LCD screens, bright dots (permanently lit) and black dots (not to be lit) generally appear. Because the large number of display elements exist on an LCD screen, it is not possible to reduce appearance of the bright and black dots to zero. Note that the existence of bright and black dots is a standard characteristic of LCD screens, and it does not mean that the products are defective or damaged.
  2. LCD panels have characteristics of tone reversal. Note that even within the indicated view angles, the screen display may not be clear enough depending on the display color.
  3. Using the GOT screen save/backlight OFF functions prevents screen burn-in and extends backlight life.
  4. With the USB environmentally protective cover is on, pressing firmly the portion marked “[“ makes it conform to IP67f (JEM1030). (The USB interface conforms to IP2X (JEM1030) when a USB cable or a USB memory is connected.) However, this does not guarantee protection in all users’ environments. The unit may not be used in an environment where it is exposed to splashing oil or chemicals for a long time or it is soaked with oil mist.
  5. The degree of protection is not guaranteed under all users’ environmental conditions. If the interface protective cover or the rear face protective cover is removed, the specification does not apply.
  6. If necessary, use a stylus pen meeting the following specifications. Material: Polyacetal resin; Pen point radius: 0.8mm or more

GT16 Performance Specifications continued

Model Number

GT1665M-STBA

GT1665M-STBD

GT1665M-VTBA

GT1665M-VTBD

GT1662-VNBA

GT1662-VNBD

GT1655-VTBD

Display (*1)

Type

TFT color LCD (high-brightness, wide viewing angle)

TFT color LCD

TFT color LCD (high-brightness, wide viewing angle)

Screen Size

8.4˝

5.7˝

Resolution

SVGA: 800 x 600

VGA: 640 × 480

VGA: 640 x 480

Display Size (W x H) mm

171 x 128

115 x 86

Number of Displayed Characters

16-dot standard font: 50 chars. × 37 lines (2-byte)

12-dot standard font: 66 chars. × 50 lines (2-byte)

16-dot standard font: 40 chars. × 30 lines (2-byte)

12-dot standard font: 53 chars. × 40 lines (2-byte)

Display Colors

65,536

16 colors

65,535

View Angle (*2)

Right/left: 80°, Up: 80°, Down: 60°

Right/left: 45°, Up/Down: 20°

Up, Down: 80°

Intensity (cd/m²)

450

470

400

350

Intensity Adjustment

8-step adjustment

4-step adjustment

8-step adjustment

Life

Approx. 43,000 hours (operating ambient temperature: 25°C)

Approx. 52,000 hours (operating ambient temperature: 25°C)

Approx. 50,000 hours (operating ambient temperature: 25°C)

Backlight

Backlight

Cold-cathode fluorescent tube (replaceable), with backlight OFF detection function. Backlight off time and screen save time can be set.

LED Backlight off time and screen save time can be set.

Life (*3)

Approx. 50,000 hours or more

Approx. 40,000 hours or more

Approx. 70,000 hours or more

(Time for display intensity reaches 50% at operating ambient temperature of 25°C)

Touch Panel (*6)

Type

Analog resistive type

Key Size (Dots)

Min. 2 x 2 (per key)

No. of Simultaneous Touch Pts.

Simultaneous touch prohibited (1 point only)

Life

1,000,000 times or more (operating force 0.98N or less)

Human Sensor

Detection Distance (m)

-

Detection Range

-

Detection Delay Time (Sec)

-

Detection Temperature

-

Memory

C Drive

15MB built-in flash memory

11MB built-in flash memory

15MB built-in flash memory

For saving project data, extended function OS/optional function OS

Life (No. Of Writings)

100,000 times

Battery

Battery

GT15-BAT type lithium battery (optional)

Backed Up Data

Clock data, maintenance time notification data, system log data and SRAM user area (500KB)

Life

Approx. 5 years (operating ambient temperature: 25°C)

Built-in Interface

RS-232

RS-232, 1ch. Transmission speed: 115200/57600/38400/19200/9600/4800 bps; Connector shape: D-sub 9-pin (male); Application: Communication with connected devices, connection to personal computer; (project data upload/download, OS installation, FA transparent function)

RS-422/485

RS-422/485, 1ch. Transmission speed: 115200/57600/38400/19200/9600/4800 bps; Connector shape: 14-pin (female); Application: Communication with a controller

Ethernet

Data transfer system: 100BASE-TX, 10BASE-T, 1ch; Connector shape: RJ-45 (modular jack); Application: Communication with connected devices, gateway function, connection to personal computer (project data upload/download, OS installation, MES interface function)

USB

USB (full-speed 12Mbps), host 1ch Connector shape: TYPE-A; Application: Data transfer and storage

USB (full-speed 12Mbps), device 1ch Connecter shape: TYPE Mini-B; Application: Connection to personal computer (project data upload/download, OS installation, FA transparent function)

CF Card

Compact flash slot, 1ch Connector shape: TYPE 1; Application: Data transfer, data storage, GOT startup

Optional Function Board

1ch for optional function board installation

Extension Unit

2ch for communication unit/optional unit installation

Buzzer Output

Single tone (tone length adjustable)

Protective Construction

JEM1030 Front: IP67f In panel: IP2X (*4, *5)

External Dimensions
(W x H x D) mm

241 x 190 x 52

167 x 135 x 60

Panel Cutout (W x H) mm

227 x 176

155 x 121

Weight (Excluding Mounting Brackets) (kg)

1.7

1.8

1.0

Applicable Software Package

GT Works3 Version 1.17T or later

GT Works3 Version 1.26C or later

Notes:

  1. On LCD screens, bright dots (permanently lit) and black dots (not to be lit) generally appear. Because the large number of display elements exist on an LCD screen, it is not possible to reduce appearance of the bright and black dots to zero. Note that the existence of bright and black dots is a standard characteristic of LCD screens, and it does not mean that the products are defective or damaged.
  2. LCD panels have characteristics of tone reversal. Note that even within the indicated view angles, the screen display may not be clear enough depending on the display color.
  3. Using the GOT screen save/backlight OFF functions prevents screen burn-in and extends backlight life.
  4. With the USB environmentally protective cover is on, pressing firmly the portion marked “[“ makes it conform to IP67f (JEM1030). (The USB interface conforms to IP2X (JEM1030) when a USB cable or a USB memory is connected.) However, this does not guarantee protection in all users’ environments. The unit may not be used in an environment where it is exposed to splashing oil or chemicals for a long time or it is soaked with oil mist.
  5. The degree of protection is not guaranteed under all users’ environmental conditions. If the interface protective cover or the rear face protective cover is removed, the specification does not apply.
  6. If necessary, use a stylus pen meeting the following specifications. Material: Polyacetal resin; Pen point radius: 0.8mm or more

GT16 Dimensions

GOT16-_Dimensions2014_opt

Panel Cutout

Screen Size

GOT Type

A

B

15"

GT1695

383.5

282.5

12.1"

GT1685

302

228

Notes:

  1. Same dimensions as A975/970GOT(-B)
  2. Same dimensions as F940GOT
GOT_Panel_Cutout_opt

With CF Card Extension Unit

Type

A

B

GT15-CFEX-C08SET

94.0

33.0


GOT1000 Series Cables

GOT1000 Series Options

GOT1000 Series Communication Interfaces