Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

HMI - Handy GOT

(1/26/2017)
 

GT14_Handy_Confituration

Handy GOT Base Units

Model Number

Screen Size (Resolution)

Display

Display Colors (Number of Colors)

Power Supply

Memory Size

Stocked Item

GT16 Handy

GT1665HS-VTBD

6.5" VGA 640 x 480 dots

TFT color LCD (high brightness, wide viewing angle)

65,536 colors

24VDC

15 MB

S

GT14 Handy

GT1455HS-QTBDE

5.7" QVGA
320 x 240 dots

9 MB

S

GT1450HS-QMBDE

STN monochrome LCD

Monochrome (black/white) 16 gray scales

9 MB

S


Handy GOT Power Supply Specifications

Model Number

GT1455HS-QTBDE

GT1450HS-QMBDE

GT1665HS-VTBD

Input Power Supply Voltage

24VDC (+10% -15%), ripple voltage 200mV or less

Power Consumption

Power Consumption

8.4W (350mA/24V)

7.5W (350mA/24V)

11.6W (480mA/24V)

With Backlight Off

7.0W (310mA/24V)

8.2W (340mA/24V)

Inrush Current

30A or less (26.4VDC) 2ms

Permissible Instantaneous Failure Time

Within 5ms

Noise Resistance

Noise voltage: 1000Vp-p, Noise width: 1μs (by noise simulator of 30 to 100Hz noise frequency)

Withstand Voltage

500VAC for 1 minute (across power supply terminals and earth)

Insulation Resistance

10MΩ or higher with an insulation resistance tester (across power supply terminals and earth)


Handy GOT Dimensions

GOTHandy_Dimensions2014

Handy GOT Performance Specifications

Model Number

GT1455HS-QTBDE

GT1450HS-QMBDE

GT1665HS-VTBD

Display (*1)

Type

TFT color LCD

Monochrome (black/white) LCD

TFT color LCD

Screen Size

5.7"

6.5"

Resolution (Dots)

320 x 240

640 x 480

Display Size (W x H) mm (in)

115 x 86 (4.53 x 3.39) (Horizontal format)

132.5 x 99.4 (5.22 x 3.91)

Number of Display Characters

16-dot standard font: 20 characters 15 lines;
12-dot standard font: 26 characters 20 lines

16-dot standard font: 80 characters 30 lines; 12-dot standard font: 106 characters 40 lines

Display Colors

65536 colors

Monochrome (black/white) 16 scales

65536 colors

View Angle (*2)

Left/Right: 80°, Top: 80°, Bottom: 60°

Left/Right: 80°, Top: 60°, Bottom: 80°

Intensity of LCD Only

400 [cd/m²]

230 [cd/m²]

550 [cd/m²]

Intensity Adjustment

8-level adjustment

Life

Approx. 50,000h (Time for contrast to become 1/5 at operating ambient temp. of 25°C)

Approx. 41,000h (Operating ambient temp: 25°C)

Backlight

Backlight

LED type (irreplaceable) Backlight off/screen saving time can be set. (*3)

Touch Panel

Type

Analog resistive film

Key Size (Dots)

Minimum 2 x 2 dots (per key)

No. of Simultaneous Touch Points

Simultaneous presses not allowed. (Only 1 point can be touched)

Life

1 million times (operating force 0.98N max.)

Switch

Operation Switch

6 switches (6 contacts/common); N/O contact, Maximum rating 10mA/24VDC, Life: 1,000,000 times

Grip Switch

1 switch (single wiring) (IDEC HE3B-M2PB). Enable switch (deadman switch) 3-position system of OFF ON OFF
2 N/O contacts Maximum rating 1A/24VDC (resistance load), Maximum rating 0.3A/24VDC (induction load), Life: 100,000 times

Emergency Stop Switch

1 switch (single wiring) (IDEC XA1E-BV303R). 3 N/C contacts Maximum rating 1A/24VDC (resistance load),
Maximum rating 0.3A/24VDC (induction load), Life: 100,000 times

Keylock Switch (2-Position)

1 switch (single wiring) (IDEC AS6M-2KT1PB). 2-notch type (Manual stop at each position/A key can be inserted and removed on only the left side. On the right side, a key cannot be removed. Two keys are provided.) 2-position, Maximum rating 1A/24VDC (resistance load), Maximum rating 0.3A/24VDC (induction load), Life: 100,000 times

SD Card Access Switch

Prohibits accessing the SD card removing the card from the GOT. ON: SD card being accessed (SD card removal prohibited) OFF: SD card not accessed (SD card removal possible)

-

LED

Power LED

1 LED - Lit in green: Power is correctly supplied. Lit in orange: Screen saving and backlight not lit.
Blinks in orange/green: Blown back light bulb. Not lit: Power is not supplied.

LED for Operation Switches

-

6 LEDs, green
(lighting control from the display section)

LED for Grip Switch

1 LED, green (lighting control from display unit part)

Memory

C Drive

Flash memory (internal), 9 Mb (for storing project data and OS)

Flash memory (internal), 15 Mb
(for storing project data and OS)

Life (Number of write times): 100,000 times

D Drive

SRAM (internal), 512 kB (battery backup)

-

Battery

Battery

GT11-50BAT lithium battery

GT15-BAT lithium battery

Backed Up Data

Clock data, alarm history, recipe data, time action setting value, advanced alarm, advanced recipe, logging, hard copy and SRAM user area

Clock data and maintenance time notification data, system log data

Life

Approx. 5 years (Operating ambient temperature of 25°C)

Built-in Interface

RS-232, RS-422/485

RS-232, RS-422/485, 1ch each, Transmission speed: 115200/57600/38400/19200/9600/4800bps;
Application: For communicating with a controller. Terminating resistor: 330Ω (Fixed)

Ethernet

Data transfer method: 100BASE-TX, 10BASE-T, 1ch; Connector shape: RJ-45 (modular jack); Application: For communicating with a
controller, using the gateway function, connecting a PC (project data upload/download, OS installation, FA transparent function)

USB

USB (Full Speed 12Mbps) Host, 1ch; Connector shape: TYPE-A; Application: For transferring data, storing data

USB (Full Speed 12Mbps) Device, 1ch; Connector shape: Mini-B;
Application: For connecting a PC (project data upload/download, OS installation, FA transparent function (*5))

SD / CF Card

SD standard, 1ch; Supported memory card: SDHC memory card, SD memory card; Application: For uploading/downloading project data, OS installation, storing logging data

Compact flash slot 1ch; Connector shape: TYPE I; Application: Data transfer, data storage, GOT startup

Buzzer Output

Single tone (tone length adjustable)

Protective Construction (*4)

IP65f (valid when the external cable is connected, except for the connector conversion box side)

External Dimensions (W x H x D) mm

145 x 185 x 79.3

201 x 230 x 97

Weight (Not Including Cable) (kg)

0.79

1.2

Applicable Software Package

GT Works Version 3 1.71Z or later

GT Works3 Version 1.14Q or later

Notes:
1. On LCD screens, bright dots (permanently lit) and black dots (not to be lit) generally appear. Because the large number of display elements exist on an LCD screen, it is not possible to reduce appearance of the bright and black dots to zero. Note that the existence of bright and black dots is a standard characteristic of LCD screens, and it does not mean that the products are defective or damaged
2. Gradation inversion is a characteristic of liquid crystal displays. Please be forewarned that depending on the displayed color, the visualization may be difficult even within the described view angle.
3. The GOT screen saving/backlight off function prevents images from becoming permanently etched on the display screen and increases the backlight life.
4. Note that this does not guarantee all user’s operation environment. The protection is not applied when the interface environment protection cover is removed. In addition, the product may not be used in environments under exposition of oil or chemicals for a long period of time, or in environments filled with oil-mist.
5. The USB cable that connects the GOT and a personal computer is connected to the USB interface (device) in the interface environmental protection cover of the GOT. Since the Handy GOT is used with the interface environment protection cover opened, it is out of the warranty for protective structure (IP65F).

Handy GOT Dedicated Cables and Accessories

Product Name

Model Number

Cable Length

Application

Applicable Model

Stock Item

GT16 Handy

GT14 Handy

External Connection Cable

FA Device, Power Supply and Operation Switch Connection Cable

GT16H-C30-42P

3m

For connecting GOT and Connector Conversion Box (GT16H-CNB-42S)

X

-

S

GT16H-C60-42P

6m

X

-

S

GT16H-C100-42P

10m

X

-

S

GT14H-C30-42P

3m

For connecting GOT and Connector Conversion Box (GT16H-CNB-42S)

-

X

S

GT14H-C60-42P

6m

-

X

S

GT14H-C100-42P

10m

-

X

S

GT16H-C30-32P

3m

For connection between CC-Link interface unit and Handy GOT

X

-

-

GT16H-C50-32P

5m

X

-

-

GT16H-C80-32P

8m

X

-

-

GT16H-C130-32P

13m

X

-

-

GT11H-C30-32P

3m

For connection between CC-Link interface unit and Handy GOT

-

X

-

GT11H-C50-32P

5m

-

X

-

GT11H-C80-32P

8m

-

X

-

GT11H-C130-32P

13m

-

X

-

GT11H-C30-37P

3m

External cable (for connecting GOT and Connector conversion box,
and for connecting GOT and Relay cable)
Connector Conversion Box: GT11H-CNB-37S or GT16H-CNB-37S

-

X

S

GT11H-C60-37P

6m

-

X

S

GT11H-C100-37P

10m

-

X

S

GT11H-C30

3m

For connection between FA device, power supply and operation
switches and GOT

-

X

-

GT11H-C60

6m

-

X

-

GT11H-C100

10m

-

X

S

FA Device Connection Relay Cable

RS-422, Power Supply and Operation Switch Connection Cable

GT11H-C15R4-8P

1.5m

For connection between FXCPU and GOT
For connection between power supply and operation switches and GOT

-

X

S

GT11H-C15R4-25P

1.5m

For connection between A/QnACPU and GOT
For connection between power supply and operation switches and GOT

-

X

S

RS-232, Power Supply and Operation Switch Connection Cable

GT11H-C15R2-6P

1.5m

For connection between QCPU and GOT
For connection between power supply and operation switches and GOT

-

X

S

Connector Conversion Box for
Handy GOT

GT16H-CNB-42S

-

Box for converting 42-pin connectors into terminal blocks,
D-Sub 9pin connectors (*1), or Ethernet RJ-45 connectors

X

X

S

GT16H-CNB-37S

Box for converting D-Sub 37pin connectors into terminal blocks or
Ethernet RJ-45 connectors

X

X

S

GT11H-CNB-37S

Box for converting D-Sub 37pin connectors into terminal blocks or
D-Sub 9pin connectors

-

X

S

Protective Sheet

GT16H-60PSC

-

Protective sheet (clear, 5 sheets)

X

-

S

GT11H-50PSC

-

X

S

Emergency Stop Switch Guard

GT16H-60ESCOV

-

For misoperation prevention of emergency stop switch

X

-

S

GT14H-50ESCOV

-

X

S