Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 Google+44 Twitter44 YouTube44 LinkedIn44 instagramlogo44

GT23 Model

(3/10/2017)

GOT2000 Overview

GT2000_PART_NO_EXAMPLEB2014

GOT2000 Series General Specifications

Model Number

GT27, GT25, GT23

GT21

Operating Ambient Temp. (*1)

0 to 55°C (*2)

0 to 55°C (horizontal installation), 0 to 50°C (vertical installation)

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity

10 to 90%RH, no condensation

10 to 90%RH, no condensation (*2)

Storage Ambient Humidity

10 to 90%RH, no condensation

10 to 90%RH, no condensation (*2)

Vibration Resistance

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 8.4Hz

-

3.5mm

10 times each in X, Y and Z directions

8.4 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 8.4Hz

-

1.75mm

-

8.4 to 150Hz

4.9m/s²

-

Impact Resistance

Compliant with JIS B 3502, IEC 61131-2 (147 m/s² (15G),
3 times each in X, Y and Z directions)

Operating Atmosphere (*6)

No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage)

Operating Altitude (*3)

2000m (6562 ft) or less

Installation Location

Inside control panel

Overvoltage Category (*4)

II or less

Pollution Degree (*5)

2 or less

Cooling Method

Self-cooling

Grounding

Grounding with a ground resistance of 100Ω or less.
If impossible, connect the ground cable to the control panel.

Grounding with a ground resistance of 100Ω or less by using
a ground cable that has a cross-sectional area of 0.14 to
1.5 mm
² (single wire), 0.14 to 1.0 mm² (stranded wire), or 0.25 to 0.5 mm² (rod terminal with an insulation sleeve). If impossible, connect the ground cable to the control panel. (*7)

Notes:
1. The operating ambient temperature includes the temperature inside the enclosure of the control panel to which the GOT is installed.
2. (GT27, GT25) When any of the following units is mounted, the maximum operating ambient temperature must be 5 °C lower than the one described in the general specifications: multimedia unit ;(GT27-MMR-Z), MELSECNET/H communication unit (GT15-J71LP23-25, GT15-J71BR13), CC-Link communication unit (GT15-J61BT13)
• (GT23, GT21)
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40 °C.
3. Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
4. This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
5. This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
6. (GT25, GT27 only) Some models have ANSI/ISA 12.12.01 approval for use in Class I, Division 2 (ANSI/ISA 12.12.01, C22.2 No.213-M1987) hazardous locations. For the details, please contact your local sales office.
2. 5 VDC type does not require grounding.<

GT23 Base Units

Category

Model Number

Screen Size

Resolution

Display Type

Frame Color

Power Supply

Stk. Item

GT23

GT2310

GT2310-VTBA

10.4"

VGA
(640 x 480)

TFT Color

Black

100-240VAC

S

GT2310-VTBD

24VDC

S

GT2308

GT2308-VTBA

8.4"

VGA
(640 x 480)

Black

100-240VAC

S

GT2308-VTBD

24VDC

S


GT23 Power Supply Specifications

Model Number

GT2310-VTBA

GT2308-VTBA

GT2310-VTBD

GT2308-VTBD

Input Power Supply Voltage

100 to 240VAC (+10%, -15%)

24VDC (+25%, -20%)

Input Power Supply Frequency

50/60Hz ±5%

-

Power Consumption

Maximum Load

18W or less

11W or less

16W or less

11W or less

Stand Alone

15W

9W

13W

8W

Stand Alone with Backlight Off

8W

6W

7W

6W

Inrush Current

40A or less (4ms, ambient temperature 25°C, maximum load)

40A or less (2ms, ambient temperature 25°C, maximum load)

Permissible Instantaneous Failure Time

Within 20ms (100VAC or more)

Within 10ms

Noise Resistance

Noise voltage 1500Vp-p, noise width 1μs by noise simulator with noise frequency 25 to 60Hz

Noise voltage 500Vp-p, noise width 1μs by noise simulator with noise frequency 25 to 60Hz

Withstand Voltage

1500VAC for 1 minute between power supply terminal and ground

350VAC for 1 minute between power supply terminal and ground

Insulation Resistance

10MΩ or higher with an insulation resistance tester (500VDC between power supply terminal and ground)

Applicable Wire Size

0.75 to 2 [mm²]

Clamp Terminal

Clamp terminals for M3 screw RAV1.25-3, V2-S3.3, V2-N3A,
FV2-N3A

Tightening Torque (Terminal Block’s Terminal Screws)

0.5 to 0.8 [N·m]


GT23 Performance Specifications

Model Number

GT2310-VTBA
GT2310-VTBD

GT2308-VTBA
GT2308-VTBD

Display Section
(*1, *2)

Type

TFT color LCD

Screen Size

10.4"

8.4"

Resolution (Dots)

640 x 480 VGA

Display Size (W x H) mm

211.2 x 158.4

170.9 x 128.2

Number of Characters

16-dot standard font: 40 chars. x 30 lines (2-byte); 12-dot standard font: 53 chars. x 40 lines (2-byte)

Display Colors

65536 colors

Intensity Adjustment

16-level adjustment

Backlight

Type

LED (not replaceable)

Life (*4)

Approx. 50000 hours or more (Time for display intensity reaches 50% at ambient temperature of 25°C)

Touch Panel (*3)

Type

Analog resistive film

Key Size (Dots)

Minimum 2 x 2 dots (per key) (*7)

Simultaneous Press

Not available (only 1 point can be pressed) (*5)

Life

1 million times or more (operating force 0.98N or less)

Panel Color

Black

Memory

User Memory Capacity

Memory for storage (ROM): 9MB, Memory for operation (RAM): 9MB

Life (No. of Writings)

100,000 times

Internal Clock Accuracy

±90 sec/month (ambient temperature 25°C)

Battery

Type

GT11-50BAT lithium battery

Life

Approx. 5 years (ambient temperature 25°C)

Built-in Interface

RS-232

1ch Transmission speed: 115200/57600/38400/19200/9600/4800bps Connector shape: D-sub 9-pin (male)

RS-422/485

1ch Transmission speed: 115200/57600/38400/19200/9600/4800bps Connector shape: D-sub 9-pin (female)

Ethernet

1ch Data transfer method: 10BASE-T/100BASE-TX Connector shape: RJ-45 (modular jack)

USB (Host)

1ch

Maximum transfer rate: Full-Speed 12 Mbps Connector shape: USB-A

USB (Device)

1ch

Maximum transfer rate: Full-Speed 12 Mbps Connector shape: USB Mini-B

SD Card

1ch SDHC compliant (maximum 32GB)

Buzzer Output

Single tone (tone, tone length adjustable)

Power LED

Emission color: 2 colors (blue, orange)

Protective Construction

Front: IP67F (*6, *8) In control panel: IP2X

External Dimensions (W x H x D) mm

303 x 218 x 56

241 x 194 x 56

Panel Cutout (W x H) mm

289 x 200

227 x 176

Weight (Excluding Mounting Brackets)

1.9 kg

1.5 kg

Applicable Software Package

GT Works3 Version1.100E or later

Notes:
1. As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
2. Flickering may occur due to vibration, shock, or the display colors.
3. When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications: • Material: polyacetal resin • Tip radius: 0.8 mm or more
4. To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
5. If you touch two points or more simultaneously on the touch panel, a touch switch near the touched points may operate unexpectedly. Do not touch two points or more simultaneously on the touch panel.
6. Note that the structure does not guarantee protection in all users’ environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
7. The minimum size of a key that can be arranged. To ensure safe use of the product, the following settings are recommended. • Key size: 16 x 16 dots or larger • Distance between keys: 16 dots or more
8. The suffix “F” of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.


GOT_Panel_Cutout_opt

GT23 Panel Cut Dimensions

Screen Size

Model

A

B

Remarks

10.4"

GT2310

289 (11.38)

200 (7.87)

Same dimensions as GT167M, GT157M, A97MGOT

8.4"

GT2308

227 (8.94)

176 (6.93)

Same dimensions as GT1665, GT1565