How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

iQ Monozukuri Andon Solution

View HMI Products Find a Local Distributor

iqMonozukuriLogo

Andon Solution

iQ Monozukuri Andon provides a solution to easily implement and operate an Andon system. Andon systems are used in manufacturing systems to visualize information from the production floor and share the information with factory workers, production managers, and maintenance personnel.

Request a Quote Contact Sales


Iq Monozukuri Andon

Reference Videos

Key Benefits
  • Increase operational efficiency – Increase productivity through shared information about production status and changeovers
  • Reduce downtime – Visualize the status of various processes to quickly identify and respond to any problems in production
  • Easy implementation – Pre-engineered project data minimizes implementation costs, and is easily customizable
  • Easy operation – Adjust production schedules without consuming engineering resources to modify the production system
  • Remote connectivity – View the production status on a mobile device when the central monitor is not visible
  • Multiple client support – Supervisors can access a different screen without affecting the screen shown on the central Andon monitor
 Manual workers working


MONITOR PRODUCTION STATUS

Pre-programmed screens display the target quantity and production results graphically in a progress chart, making it easy to check progress and monitor for production delays.

Monitor Production Status

EASILY SET PRODUCTION SCHEDULES

With the included intuitive software, the production plan, uptime status, messages, and even signage screens can be easily set up for display on the Andon monitor.

Set Production Schedules

ON-DEMAND SCREEN SWITCHING

Easily change the display screen on the Andon monitor by remote control to see the type of information needed.

 Screen Switching


ACCESS ON MOBILE DEVICES

Monitor line status using mobile devices from remote locations anytime, anywhere.

Mobile Devices

View HMI Products Find a Local Distributor