Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

EarthWorX64 Overview

EarthWorX64™ provides real-time visualization to widely dispersed assets such as factories, facilities, oil fields and many others. MITSUBISHI ELECTRIC’ unique SmartPin™ technology allows for an innovative drill down capability to quickly view alarm conditions and status for any location around the world. Within seconds, that asset can be identified and located through MC WORKS64’s integration with Esri Maps, Enhanced Microsoft’s Bing Maps, or Google Maps.

Features

Benefits

GEO SCADA with Esri

Integrating GraphWorX64 HMI software with Esri mapping and authentication gives you the combined power of both software solutions to provide unparalleled visualizations.

• Show and Hide Esri Data (and EarthWorX64) Layers via GraphWorX64 Dynamics.
• Overlay GraphWorX64 Objects on Esri Maps for Powerful GEO SCADA Displays.

A valid Esri account and Root URL can be entered while in GraphWorX64 Configuration Mode.

Enhanced Bing Maps and Google Maps

Reliably locate and identify asset performance, issues, or alarm conditions within seconds.

Automatic 3D Terrain Elevation Drawing Technology allows you to select an area of your 2D map and automatically convert it to a 3D terrain in GraphWorX.

SmartPins

Quickly identify a large number of geographically dispersed assets and act on problems immediately.

Use completely customizable color-schemes and layout. Easily visualize the performance of an asset by the color of the pin:
• Green = all systems are OK
• Yellow = a potential problem
• Red = an alarm condition or immediate