Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

GraphWorX64 Overview

GraphWorX™64 is a rich HMI and SCADA data visualization tool. It allows users to build scalable, vector-based graphics that do not lose details when zoomed upon. Build intuitive graphics that depict real world locations and integrate TrendWorX64 viewers and AlarmWorX64 viewers to give a full picture of your operations.

GraphWorX64 makes configuring all projects quick and easy. Users can reuse content through the GraphWorX64 Symbol Library, Galleries and Templates as well as configure default settings to allow objects to be drawn as carbon copies of each other without additional styling.

Create rich, immersive displays with three dimensions. Create a 3D world with Windows Presentation Foundation (WPF) and get a true 360 degree view of your assets. Combine 2D and 3D features using WPF with annotations that move with 3D objects or create a 2D display that can overlay a 3D scene. Utilize the 2D vector graphics to create true to life depictions of your operations and view them over the web through WPF.

GraphWorX64 is at the core of the MC WORKS64 Product Suite. Bring in content and information from all over MC WORKS64 such as native data from SNMP or BACnet devices, AlarmWorX64 alarms and TrendWorX64 trends. Through a desire to have a consistent experience all of MC WORKS64 takes advantage of the familiar ribbon menus found throughout integrated applications, such as Microsoft Office.

Features

Benefits

AutoCad File Import/Export Capability

The addition of the standard AutoCAD format

allows a large base of 2D and 3D models to be used in HMI/SCADA Applications:
• Autodesk DWG
• DAE (COLLADA)
• 3DS
• OBJ
• 3D

Select which object layers you want to import and fine-tune the quality with GraphWorX64 Polygon Reduction.

• Polygon Reduction is recommended upon import due to the engineering tolerances most models are designed to meet.
• For real-time viewing, smaller models perform better and provide smooth user experiences.

Once imported, models are freely editable via selection tools for object, face, edge and vertex.

Utilize any subset of your model for any dynamic Animation or Pick Action.

Models can be saved as symbols for reuse within multiple GraphWorX64 displays.

EarthWorX™ Esri Integration

Integrating GraphWorX64 HMI software with Esri mapping and authentication gives you the combined power of both software solutions to provide unparalleled visualizations.

• Show and Hide Esri Data (and EarthWorX) Layers via GraphWorX64 Dynamics.
• Overlay GraphWorX64 Objects on Esri Maps for Powerful GEO SCADA Displays.

A valid Esri account and Root URL can be entered while in GraphWorX64 Configuration Mode.

Video PTZ Control

Utilize new video control in operational displays.

Smart Tiles

Simple .NET controls allow you to create a simple and elegant way of displaying concise, actionable information that is easily identified.

Flexible and customizable, Smart Tiles can be used for many purposes, including the intuitive display of
• Key Performance Indicators (KPIs)
• alarms and alerts
• dynamic labels
• navigation buttons

Advanced Night Color Mode Support

Offers on-the-fly and dynamically switching color themes based on situational requirements.

Unparalleled Presentation and Visualization

Windows Presentation Foundation (WPF), Silverlight and XAML are at the core of GraphWorX64 and are widely used to provide real-time visualization of any manufacturing and business intelligence information.

Both the 2D and extensive 3D capability of WPF to deliver real-time data in a variety of visualization options gives users the richest client user experience found today.

The 2D and open capabilities of Silverlight allow GraphWorX64 displays to be shown on a wide variety of operating systems and internet browsers with little to no overhead.

Advanced Graphics

Advanced graphic effects, such as
• anti-aliasing
• translucency
• texture mapping

Allow for the creation of sophisticated and refined user interfaces.

GraphWorX64 also offers state-of-the-art graphic hardware acceleration through DirectX10.

3D Visualization

View how equipment is running from any perspective.

Utilize GraphWorX64 for 2D and 3D visualization to show accurate 3D representations of your plant, factory, or buildings with real-time data.

Create immersive 3D worlds that accurately mimic your assets and use functions like Camera Patrol or Custom Views to quickly access any information you need.

Utilize Dynamics to draw attention to critical issues and solve problems immediately through linking alarms and other displays to 3D objects.

Office Style Ribbon Menus

Familiar menus allow you to quickly browse through options and galleries that provide an intuitive user interaction to get applications up and running quickly.

Runtime Viewing

Create custom views to skip between in runtime or set the Camera Patrol to animate between views for an automated overview of operations.

Web Clients

Publishing with WPF or Silverlight allows you to view your operation from various operating systems, browsers or locations.

Always know how operations are running by allowing remote viewing of your system from anywhere without sacrificing security or control.

Even without GraphWorX64 installed, you can save on the cost of new hardware and implantation using MITSUBISHI ELECTRIC security and configuration to connect from thin clients. Displays configured with secured layers allow user dependent viewing of information important to specific job roles.