Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

GridWorX64 Overview

GridWorX64™ integrates data from external and/or legacy databases for use with HMI/SCADA, storage as historical data or use for real-time control. With the GridWorX64 Server, users can connect to data sets from any of the supported database types: SQL Server, OLEDB (x64), ODBC (x64), Oracle (via ODP.NET) and SAP. By integrating data, GridWorX64 allows unparalleled access and control to enterprise data wherever it is stored. For visualization, the GridWorX64 Viewer is a powerful tool that allows real-time sorting, filtering and grouping.

GridWorX64 allows you to organize your data simply and logically. Using Basic, Standard or Advanced Query Designers, the GridWorX64 Server allows Read, Write, Insert and Delete functionality to be run from operations at any time. Based on user roles and security, operators have access to MITSUBISHI ELECTRIC, third party or legacy databases. Utilize the power of spreadsheet visualization with filtering and sorting of data in real time to find relevant data and configure dynamic data sources into grids easily to save time on engineering while providing a powerful tool to operators. Centrally configured in the Workbench, the data sets that drive GridWorX64 can be reused multiple times or updated via online change support. Add multiple grid views to operator visualization to represent the state of an enterprise.

GridWorX64 Operator Runtime natively supports read and write capabilities through the SQL Query Designer to allow operators to not just visualize data, but interact with it. Operators can view, sort, filter and group objects in real time. Sorting columns can bring the most important data to the operator and grouping can quickly create ways to visualize data in context of related data. Dynamic color changes can be included to increase the visibility of issues within data sets.

Features

Benefits

Database Support

Pre-designed interfaces to SQL, Oracle, MySQL, OLEDB (x64 Driver), ODBC (x64 Driver)

Read/Write/Insert/Delete

With a SQL interface, users can configure full queries and utilize full functionality from the GridWorX64 Viewer

Powerful Viewer

The GridWorX64 Viewer allows for Sorting, Filtering and Grouping as well as for Real-time and Database Visualization

Real-time Sorting, Filtering and Grouping

Operators can view databases and data in any way they desire, allowing sorting, complex filtering and multi-level grouping

Universal Connectivity

Standard connections to real-time data sources are also available integrating BACnet, OPC, SNMP, Web Services and more