The PowerGate Economy series is a standard bypass solution for commercial pump and fan applications with limited options to fit application needs.
Standard Features
- 2 contactor bypassing 230 V and 480 V in 'Slimline' and configuration, 1 to 25 HP
- NEMA 1 enclosure
- Selectable standard miniature circuit breaker (230 V and 480 V up to 10HP). Molded case circuit breaker above 10HP, rated at 5kA SCCR.
- Selectable standard fused disconnect rated at 100kA SCCR.
- 5% impedance AC Reactor
- Plenum Rated
- Manual or automatic bypass control
- Electronic or simple changeover versions
- Dual independent PID control loops
- Real-time clock feature and alphanumeric keypad display
- Built-in BACnet® MS/TP communications
- Bi-directional coasting motor restart (anti-windmill) capability
- Broken belt / load abnormality detection
- Anti-jam system to clear clogged pumps
- Upload / download parameters using simple memory stick
- Compatible with IPM motors (auto-tuning)
- Motor flux control system saves energy and reduces motor heat and mechanical noise