PrintThisPage
PowerGate H3IP Agricultural Pump Controller is a dedicated controller for agricultural irrigation systems allowing the intelligent control and scheduling of multiple pumps. Available in sizes up to 150HP (230V) and 700HP (480V), units are supplied in NEMA 3R wall-mounted and floor mounted cabinet options. A door-mounted display screen allows simple operation and display of critical information.
Part Number Structure
H3IP Agricultural Pump Controller - NEMA 3R
Standard Product with Circuit Breaker & 3 Contactor Bypass VFD System
208V Based VFD System
Panel Size
460V Based VFD System
600V Based VFD System
HP
KW
Model Number
Lead Time
Amps
1
H3IPC2V001ND
4 - 6 weeks
4.2
N3A
H3IPC4V001ND
2.1
H3IPC6V001ND
2.5
TBA
2
1.5
H3IPC2V002ND
7
H3IPC4V002ND
3.5
H3IPC6V002ND
5.6
3
2.2
H3IPC2V003ND
9.6
H3IPC4V003ND
4.8
H3IPC6V003ND
5
3.7
H3IPC2V005ND
15.2
H3IPC4V005ND
7.6
H3IPC6V005ND
8.2
7.5
5.5
H3IPC2V007ND
23
H3IPC4V007ND
11.5
H3IPC6V007ND
16
10
H3IPC2V010ND
31
N3B
H3IPC4V010ND
H3IPC6V010ND
15
11
H3IPC2V015ND
45
H3IPC4V015ND
H3IPC6V015ND
27
20
H3IPC2V020ND
58
H3IPC4V020ND
29
H3IPC6V020ND
25
18.5
H3IPC2V025ND
70
N3C
H3IPC4V025ND
35
H3IPC6V025ND
41
30
22
H3IPC2V030ND
85
H3IPC4V030ND
43
H3IPC6V030ND
40
H3IPC2V040ND
114
H3IPC4V040ND
57
H3IPC6V040ND
62
50
37
H3IPC2V050ND
140
N3D
H3IPC4V050ND
H3IPC6V050ND
60
H3IPC2V060ND
170
H3IPC4V060ND
H3IPC6V060ND
99
75
55
H3IPC2V075ND
212
H3IPC4V075ND
106
H3IPC6V075ND
100
H3IPC2V100ND
288
N3E
H3IPC4V100ND
144
H3IPC6V100ND
108
125
93
H3IPC2V125ND
346
H3IPC4V125ND
180
H3IPC6V125ND
150
112
H3IPC2V150ND
432
H3IPC4V150ND
216
H3IPC6V150ND
200
149
-
H3IPC4V200ND
260
H3IPC6V200ND
243
250
187
H3IPC4V250ND
325
H3IPC6V250ND
300
225
H3IPC4V300ND
361
N3F
H3IPC6V300ND
335
350
261
H3IPC4V350ND
H3IPC6V350ND
441
400
299
H3IPC4V400ND
481
H3IPC6V400ND
450
336
H3IPC4V450ND
547
N3G
H3IPC6V450ND
500
373
H3IPC4V500ND
610
H3IPC6V500ND
543
550
410
H3IPC4V550ND
683
H3IPC6V550ND
647
650
485
H3IPC4V650ND
770
H3IPC6V650ND
850
700
522
H3IPC4V700ND
866
N3H
H3IPC6V700ND
Contact sales for shipping dimensions and weights
* Note: 600V models do not follow HP breaks