Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

PowerGate 18 Series


18 Pulse Controllers

F8 controllers are intended for the control of pumps and fans. Eighteen pulse technology is used to ensure that the quality of the site power supply is maintained. These 460VAC drives (10-800 HP) are LD rated at 120 percent overload for one minute, available in both bypass and non-bypass configurations in NEMA 12 ventilated floor-mounted cabinets. They’re UL508A rated to meet IEEE519-1992 standards.

Base System Includes:

  • NEMA 12 ventilated construction
  • Standard Hoffman ANSI 61 gray paint
  • 18 pulse clean power design technology
  • 3-contactor bypass with TEST mode
  • Choice of bypass or non-bypass units
  • Catch a spinning load / windmill start activated
  • Adjustable overload relay, class 20 equivalent
  • Programming / display keypad and speed setting dial
  • Choice of fused disconnect or circuit breaker (standard)
  • Control transformer, fused primary and secondary
  • Terminal blocks for control connections
  • RS-485, Modbus RTU communication standard, EMI / RFI filter standard
  • AutoCAD documentation packet
  • Instruction manuals for VFD and controller
  • UL / cUL 508A
  • Hardware options: Damper vane actuator relay, extended analog output, hand-off autoswitch with potentiometer, PU07 keypad / display door mounted
  • Communications Options: BACnet® MS/TP, Metasys® N2, LonWorks®, Siemens® FLN(P1), EtherNet/IP™, BACnet® IP, Modbus® TCP/IP, PROFINET
  • 2-year warranty
Part Number Structure
Packaged_18_Pulse_Part_spec
18 Pulse PowerGate1