How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

PowerGate C Series for Commercial Pump and Fan Control – NEMA 1

(2/2/2017)

PowerGate “C” Series for Commercial Pump and Fan Control – NEMA 1

C1D_Drives_Part_Number_Diagram

Standard Features

  • FR-D700 VFD with PWM control and carrier frequency up to 14.5kHz
  • VFD parameter unit for keypad entry and display
  • Emergency stop circuit with provision for N/C contacts
  • Internal control transformer
  • Panel mounted master control switch for bypass changeover (*1)
  • Conduit knock-out points for power entry and exit – bottom of enclosure
  • DC link reactor to improve power quality
  • All internal wiring is individually marked, numbered and clearly labeled
  • 5 year VFD warranty, 2 year fully inclusive warranty for entire controller

    Note 1: Applicable to bypass controllers only.


Wiring_Diagram_C1

Bypass System

Size (HP)

Drive Type

Disconnect Fuse Rating

AIC

DC Link Reactor (*1)

Thermal Overload Rating

208-230V

1

C1-DF2V01BD

6A

200kA

4A 12mH

1.7 - 2.5A

2

C1-DF2V02BD

10A

200kA

12A 2.1mH

5.2 - 8.0A

3

C1-DF2V03BD

15A

200kA

12A 4mH

9.0 - 13.0A

5

C1-DF2V05BD

30A

200kA

18A 2.75mH

12.0 - 18.0A

7.5

C1-DF2V07BD

40A

200kA

32A 0.85mH

18-26A

10

C1-DF2V10BD

40A

200kA

40A 0.75mH

24-34A

15

C1-DF2V15BD

60A

200kA

62A 0.32mH

43-65A

460-480V

1

C1-DF4V01BD

2A

200kA

2A 50mH

1.7 - 2.5A

2

C1-DF4V02BD

5A

200kA

4A 12mH

2.8 - 4.4A

3

C1-DF4V03BD

6A

200kA

9A 7.5mH

4.0 - 6.0A

5

C1-DF4V05BD

15A

200kA

9A 7.5mH

5.2 - 8.0A

7.5

C1-DF4V07BD

15A

200kA

18A 3.75mH

9.0 - 13.0A

10

C1-DF4V10BD

30A

200kA

18A 2.75mH

12.0 - 18.0A

15

C1-DF4V15BD

40A

200kA

25A 1.75 mH

18-26A

20

C1-DF4V20BD

40A

200kA

32A 1.62 mH

24-34A


Non-Bypass System

Size (HP)

Drive Type

Disconnect Fuse Rating

AIC

DC Link
Reactor (*1)

208-230V

1

C1-DF2V01BN

6A

200kA

4A 12mH

2

C1-DF2V02BN

10A

200kA

12A 2.1mH

3

C1-DF2V03BN

15A

200kA

12A 4mH

5

C1-DF2V05BN

30A

200kA

18A 2.75mH

7.5

C1-DF2V07BN

40A

200kA

32A 0.85mH

10

C1-DF2V10BN

40A

200kA

40A 0.75mH

15

C1-DF2V15BN

60A

200kA

62A 0.32mH

460-480V

1

C1-DF4V01BN

2A

200kA

2A 50mH

2

C1-DF4V02BN

5A

200kA

4A 12mH

3

C1-DF4V03BN

6A

200kA

9A 7.5mH

5

C1-DF4V05BN

15A

200kA

9A 7.5mH

7.5

C1-DF4V07BN

15A

200kA

18A 3.75mH

10

C1-DF4V10BN

30A

200kA

18A 2.75mH

15

C1-DF4V15BN

40A

200kA

25A 1.75 mH

20

C1-DF4V20BN

40A

200kA

32A 1.62 mH

Note 1: When supplied.