Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
The MS-N and MS-T series contactors and motor starters offer a high level of versatility for AC and DC control. Its compact design, combined with a wide range of add-on accessories provide adaptability for any motor control, lighting, pumping and conveyor type application. This proven solution provides the highest level of reliability anywhere around the world.
Select & Quote
Switches a motor on and off, provides overload and phase failure protection for the motor.
Safe and easy way for switching a power circuit on and off.
Contactor relays are utilized for switching devices in control and auxiliary circuits.
Thermal overload relays are used to prevent overcurrent damage to a motor and protection during a short circuit occurrence.
Definite purpose contactors are compact in size, providing customers with a space-saving option that offers high performance in any application.
Contactors offer superior performance in power control applications.
Wide range of optional parts that are easy to install and provide versatility in virtually any application.
A motor circuit breaker is a device integrating low voltage circuit breakers and thermal overload relay functions
Additional add-on equipment for superior protection and control applications.