Electrical Indicators

16lp3ei_t001e

Panel mount power meter has standard LCD display to combine the visual clarity of an analog meter with the accuracy and reliability of digital technology with no moving parts. These are stand-alone meters that can be connected to a network using native Modbus RTU or CC-Link communications.

Electronic Multi Measuring Instruments (ME96 Series)

ME96SS Series power meters are high accuracy meters for electrical load monitoring. They are panel mount meters with a large LCD display and native Modbus RTU or optional CC-Link communication. ME96 can be installed on power distribution panels, motor control centers, machine panels or other custom panels. ME96SS meters provide metering and power quality information that can be used for energy cost allocation, power demand management, or troubleshooting power quality problems.

16lp3ei_s001e