C Language Controller

ET  CCPUorg

Factory automation systems are progressing rapidly, the requirement for large volumes of information and collaboration with other embedded systems is crucial. New innovated controllers are the alternative for Industrial PCs and deliver great performance, outstanding functions, and excellent network connectivity.

C Language Controller

The C Language Controller allows C and C++ developers to easily design industrial controller systems. In place of the ladder logic used in conventional PLC devices, this controller uses the international standard C languages (C and C++) for greater programming flexibility. The OS used on the MELSEC Q Series of C language controllers is the VxWorks real-time OS from Wind River. Since they come with communications drivers and special-purpose libraries preinstalled, the controllers can be used immediately. CW Workbench is a programming software environment allowing program editing, debugging, program testing, and analysis.

C Controller