Human-Machine Interfaces(HMIs)-GOT Search by specification|Mitsubishi Electric F.A.

Factory Automation

Print Page

Font Size:
Series name

Reset

Classification

Reset

Installation method

Reset

Screen size

Reset

Resolution

Reset

Power supply

Reset

Conformance standard

Reset

Search by specification Product list

Human-Machine Interfaces(HMIs)-GOT

Product categories

Select

Total 17

from 1-17

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Product model number Screen size Resolution Power supply Installation method
GT2512-STBA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2512-STBD 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Standard
GT2512F-STNA 12.1" SVGA: 800 x 600 dots 100 V AC to 240 V AC (+10%, -15%) Open frame (Stud)
GT2512F-STND 12.1" SVGA: 800 x 600 dots 24 V DC (+25%, -20%) Open frame (Stud)
GT2510-VTBA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2510-VTBD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2510-VTWA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2510-VTWD 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2510F-VTNA 10.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Open frame (Stud)
GT2510F-VTND 10.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Open frame (Stud)
GT2508-VTBA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2508-VTBD 8.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2508-VTWA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Standard
GT2508-VTWD 8.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Standard
GT2508F-VTNA 8.4" VGA: 640 x 480 dots 100 V AC to 240 V AC (+10%, -15%) Open frame (Stud)
GT2508F-VTND 8.4" VGA: 640 x 480 dots 24 V DC (+25%, -20%) Open frame (Stud)
GT2505-VTBD 5.7" VGA: 640 x 480 dots 24 V DC (+10%, -15%) Standard
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 17

from 1-17

1