Human-Machine Interfaces(HMIs)-GOT Search by specification|Mitsubishi Electric F.A.

Factory Automation

Print Page

Font Size:
Series name

Reset

Conformance standard

Reset

Search by specification Product list

Human-Machine Interfaces(HMIs)-GOT

Product categories

Select

Total 13

from 1-13

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Model number Product name Overview
GT27-MMR-Z Multimedia unit For video input (NTSC/PAL), 1 channel
recording video/playing video files
GT27-V4-Z Video input unit For video input (NTSC/PAL), 4 channels
GT27-R2 RGB input unit For analog RGB input, 2 channels (simultaneous display)
GT27-R2-Z
2019/09 Discontinued
RGB input unit For analog RGB input, 2 channels (display by channel)
GT27-V4R1-Z Video/RGB input unit For video input (NTSC/PAL), 4 channels/analog RGB, 1 channel input
GT27-ROUT RGB output unit For analog RGB output, 1 channel (slim unit)
GT27-ROUT-Z
2019/09 Discontinued
RGB output unit For analog RGB output, 1 channel
GT27-VHOUT Digital video output unit For digital video output: 1ch
Output format: TMDS (Transition Minimized Differential Signaling)
Connector shape: HDMI Type A connector
GT21-03SDCD SD memory card unit For mounting an SD memory card
For GT2103 (Excluding GT2103-PMBLS)
GT15-PRN Printer unit USB device (PictBridge) for printer connection, 1 channel, Cable for connection between printer unit and printer (3 m) included
GT15-SOUT Sound Output Unit For sound output
φ3.5 stereo mini jack, straight type
GT15-DIO External I/O unit For connecting an external I/O device and an operation panel (positive common input, sink type output)
GT15-DIOR External I/O unit For connecting an external I/O device and an operation panel (negative common input, source type output)
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 13

from 1-13

1