Discover Robot Vision
RobotVisionWhitepaper163x75

New white paper, Maximize Machine Vision Guided Robotics, discusses 2D and 3D vision for prospective and existing users.
Download Now

Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training

Ceiling mounted horizontal type robot

ROBOTS_CEILING_290x215

Inverted (reverse / ceiling mounted), space-saving SCARAs are designed to provide the same high-speed performance as a floor mounted model, which make them well suited for high speed applications where floor space is at a premium.

RH-FRHR series

With two models available, one that features a 360deg work envelope and the other with a larger reach, both of which are backed by “Next-Generation” features, and options designed to provide maximum productivity with minimal effort, the MELFA RH-FRHR-Series line of inverted SCARA robots are ready to tackle all of your high speed automation needs.

FR_ROBOTS_CEILING_290x215