PrintThisPage
MR-J4 family of products leverages cutting edge technology to provide a high functionality, high performance solution with the most flexible amplifier in the Mitsubishi Electric lineup. This family of products has been designed with the user experience, machine performance, and the environment in mind to provide a superior servo motion solution.
MR-J4-A-RJ Series Overview MR-J4-GF-RJ & RD77GF Overview MR-J4-TM (EtherCAT®) Overview MR-J4-TM (EtherNet/IP™) Overview
MR-J4 Servo Amplifiers are available as 100/200/400VAC up to 55kW or 48/24VDC up to 30W. MR-J4 amplifiers provide high speed, high accuracy solutions, and offer true one-touch tuning in single and multi-axis formats.
HG-Series Motors high performance motors are offered in 100/200/400VAC up to 55kW or 48/24VDC up to 30W. Seven unique motor families are available with varied inertia and capacity ranges to meet a wide range of application needs, and selection is made easy with simple motor compatibility charts and intuitive servo sizing software.
LM-Series Linear Servo Motors are available with three different core types and one core-less option for maximum flexibility.
TM-RFM Series Direct Drive Motor offering fits perfectly into applications requiring low speed and high torque.