Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
Definite purpose contactors are ideal for various applications when a low-cost, high performance contactor is needed. We have expanded the definite purpose contactor product line by adding a DC Interface contactor with PLC direct control, DC contactors and medium voltage vacuum contactors that will exceed customer demands.
Specially designed to be directly driven by the transistor output of a Programmable Logic Controller
Suitable for DC motor control of 440V or lower, or for regular DC circuit switching.
The Sh-V series provides high performance and reliability in applications ranging from 100 to 1500 volts AC. These vacuum contactors are specially designed for mining, pumping and other medium voltage applications.