Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
Mitsubishi Electric offers a wide range of specialty relays and starters that can be used with our control devices for additional protection and control of motors or other complex applications.
A fully functional electronic relay that monitors and protects motors in locked rotor, phase failure, phase imbalance and incorrect phase sequence conditions.
Mitsubishi Electric SRTD series pneumatic time delays are designed for general purpose time delaying in star-delta starters and transfer panel applications.
Mitsubishi Electric series SRE relays are specially designed for voltage sensing. Relay type SRE-A is specially designed for the detection of undervoltage/ overvoltage conditions and SRE-K series are used for the switching of automatic transfer panels.
Mitsubishi Electric series UA-DL re-starting relays are specially designed for automatic re-start requirements when an instantaneous power failure or voltage drop occurs.
Mitsubishi Electric series EYD-N star-delta starters are suitable for squirrel-cage motors that are rated 4kW to 250kW and used to control and lower the starting current or starting torque.