Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
A type of starter for AC motors that combines a magnetic contactor and an overload relay. The MS-T (10-32 amps) and MS-N (35-400 amps) series motor starters offer a compact design and provide reliable protection for your motors against overload and short-circuit conditions in any industrial application.
Open-type motor starter for start and stop switching and overload protection. Standard models comply with most international standards, IEC, UL, CE, CCC, JIS.
This open-type motor starter is made up of a set of two mechanically interlocked magnetic contactors that allow start/stop functions in forward and reverse rotation. The integrated thermal overload relay protects the motor against overload conditions.
Lineup featuring protection for motors that have a long startup time or low heat capacity.