Concept
Easy To Use
Advanced One-Touch Tuning
Servo gains are adjusted with one-touch ease without a
personal computer.
Tolerance against Instantaneous Power Failure
The instantaneous power failure tough drive function and the
large capacity capacitor reduce machine downtime.
Absolute Position Detection System
Absolute position detection system can be easily configured
with MR-JE-B servo amplifier.
Built-in Positioning Function
MR-JE-A has a built-in positioning function, enabling
positioning operation with point table method, etc. Equipped
with advanced functions such as simple cam and mark
detection.
High Performance
SSCNETIII/H
MR-JE-B is compatible with 150 Mbps full duplex high-speed
optical network SSCNETIII/H, achieving high-response system.
Fast and Accurate
The dedicated engine enables speed frequency response of
2.0 kHz, shortening the tact time.
High Resolution Encoder
The servo motor is equipped with 131072 pulses/rev (17-bit)
high-resolution encoder, achieving high accuracy.
Energy Conservation
The large capacity main circuit capacitor allows the
regenerative energy to be used effectively, reducing energy
consumption.
Global Standard
Compliance to Global Standards
Global servo, MR-JE series, complies with global standards
as standard.
Sink and Source Connections
Command pulse input and digital input/output are compatible
with both sink and source type connections.
Global Support
FA Centers located throughout the world provide attentive
services to support users.
Servo System
LINE UP
Servo amplifier
●:Compatible −:Not compatible
| Model |
Power supply
specification |
Rated output [kW] |
Command interface |
Control mode |
| SSCNETIII/H |
Pulse train |
Analog
voltage |
Position |
Speed |
Torque |
Positioning
function |
| MR-JE-_B |
3-phase 200 V AC |
0.1, 0.2, 0.4, 0.6,
0.75, 1, 2, 3 |
● |
− |
− |
● |
● |
● |
− |
| MR-JE-_A |
3-phase 200 V AC |
0.1, 0.2, 0.4, 0.6,
0.75, 1, 2, 3 |
− |
● |
● |
● |
● |
● |
● |
Servo motor
●:Available
| Series |
Rated speed
[r/min] |
Maximum speed
[r/min] |
Rated output
[kW] |
With electro-
magnetic brake
(B) |
Oil seal
(J) |
IP rating*2 |
| HG-KN series |
3000 |
5000 |
0.1, 0.2, 0.4, 0.75 |
● |
● |
IP65 |
| HG-SN series |
2000 |
3000/2500*1 |
0.5, 1, 1.5, 2, 3 |
● |
● |
IP67 |
*1. The maximum speed of HG-SN302J is 2500 r/min. *2. The shaft-through portion is excluded.