Model Designation

Notes: 1. Refer to electromagnetic brake specifications of each servo motor series in the catalog for the available models and detailed specifications.
2. 2000 r/min is for HG-SN series only.
3. 3000 r/min is for HG-KN series only.
4. Refer to special shaft end specifications of each servo motor series in the catalog for the available models and detailed specifications.
5. An oil seal is attached as a standard for all servo motors.
6. Available in HG-KN13 to HG-KN43.
- * The characteristics and numerical values without tolerances are representative values.