How Can We Help You?
Automation
Contact Sales
Get Quote
Join Us
Contact Support
3 Year On-Site Warranty
3 Year On Site Warranty

More Information

Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

RH-FRH Series SCARA Robots Overview

View Product Details

With consumer needs rapidly evolving towards increased diversification and reduced time to market, today’s manufacturers face a time of considerable change. It is no longer enough for industrial robots to simply perform a single task. The RH-FRH Series horizontally articulated SCARA robot provides new, intelligent solutions, offering a simple approach to advanced and flexible production.

Request a Quote Contact Sales


FRH Series Robots

KEY BENEFITS
  • Robot Diamond Assurance™ – Protect your robot investment with Robot Diamond Assurance, our extended preventive maintenance program. With regular, proper maintenance from Mitsubishi Electric factory trained technicians, obtain increased uptime and fewer repair costs.
  • Internal pneumatic and electrical connections – Easily connect to a large range of peripheral devices like vision systems.
  • Next generation intelligent functions – Carry out more complex tasks with intelligent technology.
  • Safe, collaborative work applications – Allow robots and people to work together in a secure environment with safety add-ons such as area scanners and the MELFA Safe Plus module.
  • RT ToolBox3 programming environment and simulation software – Use a powerful, accessible robot operative system that does not require costly software adders.
  • Additional axis interface – Eliminate the need for additional motion controllers by directly controlling up to two external 3-axis coordinated servo systems, with up to 8 total servo axes.
  • Remote access capable – Conveniently monitor and control robot operation remotely.
  • Convenient ports, features, and add-ons – USB 2.0 port for quick PC connection, SD memory card slot for data logging, and battery free controller provides a worry-free solution to program storage to eliminate waste.
RHFRH Application Picture

BROAD SIZE LINEUP
RH-FRH robots are available in load capacities from 3kg to 20kg, with maximum load radii from 350mm to 1000mm.

 RH Lineup Pic


RT TOOLBOX3 PRO: ADVANCED 3D ROBOT SIMULATOR
The PRO version of the RT ToolBox3 3D simulation software includes a plug-in that allows robot simulations to be run in SolidWorks® 3D CAD software. Programs can be created to match today’s era of high-mix, low-volume production, such as for layout considerations prior to introducing robots, desktop program debugging, and generation of complex motion paths.

 RT Toolbox3 Sim Picture


SPECIFICATIONS

 RH Spec Table Picture

View Product Details