Human-Machine Interfaces(HMIs)-GOT Search by specification|Mitsubishi Electric F.A.

Factory Automation

Print Page

Font Size:
Series name

Reset

Classification

Reset

Installation method

Reset

Screen size

Reset

Resolution

Reset

Power supply

Reset

Conformance standard

Reset

Search by specification Product list

Human-Machine Interfaces(HMIs)-GOT

Product categories

Select

Total 5

from 1-5

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Product model number Screen size Resolution Power supply Installation method
GT2104-RTBD 4.3" 480 x 272 dots 24 V DC (+10%, -15%) Standard
GT2103-PMBD 3.8" 320 x 128 dots 24 V DC (+10%, -15%) Standard
GT2103-PMBDS 3.8" 320 x 128 dots 24 V DC (+10%, -15%) Standard
GT2103-PMBDS2 3.8" 320 x 128 dots 24 V DC (+10%, -15%) Standard
GT2103-PMBLS 3.8" 320 x 128 dots 5 V DC (+5%, –5%)
Power from the PLC
Standard
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 5

from 1-5

1