Factory Automation

Print Page

Font Size:
Type

Reset

Detail type

Reset

Cable length

Reset

Search by specification Product list

Human-Machine Interfaces(HMIs)-GOT

Product categories

Select

Total 26

from 1-26

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Model number Type Detail type Cable length
GT01-C30R4-25P RS-422 cable QnA/A/FXCPU direct connection cable
Computer link connection cable
CC-Link (G4) connection cable
3 m
GT01-C100R4-25P RS-422 cable QnA/A/FXCPU direct connection cable
Computer link connection cable
CC-Link (G4) connection cable
10 m
GT01-C10R4-8P RS-422 cable FXCPU direct connection cable
FXCPU communication expansion board connection cable
1 m
GT01-C30R4-8P RS-422 cable FXCPU direct connection cable
FXCPU communication expansion board connection cable
3 m
GT01-C100R4-8P RS-422 cable FXCPU direct connection cable
FXCPU communication expansion board connection cable
10 m
GT01-C30R2-9S RS-232 cable FXCPU communication expansion board connection cable
FXCPU communication special adapter connection cable
3 m
GT01-C30R2-25P RS-232 cable FXCPU communication special adapter connection cable 3 m
GT16H-C30-42P External cable To connect the connector conversion box 3 m
GT16H-C60-42P External cable To connect the connector conversion box 6 m
GT16H-C100-42P External cable To connect the connector conversion box 10 m
GT16H-C30-37PE External cable To connect the connector conversion box 3 m
GT16H-C60-37PE External cable To connect the connector conversion box 6 m
GT16H-C100-37PE External cable To connect the connector conversion box 10 m
GT14H-C30-42P External cable To connect the connector conversion box 3 m
GT14H-C60-42P External cable To connect the connector conversion box 6 m
GT14H-C100-42P External cable To connect the connector conversion box 10 m
GT11H-C30-37P External cable To connect the connector conversion box or relay cable 3 m
GT11H-C60-37P External cable To connect the connector conversion box or relay cable 6 m
GT11H-C100-37P External cable To connect the connector conversion box or relay cable 10 m
GT11H-C30 External cable To connect separate wire 3 m
GT11H-C60 External cable To connect separate wire 6 m
GT11H-C100 External cable To connect separate wire 10 m
GT11H-C15R4-8P Relay cable To connect the external connection cable and a programmable controller 1.5 m
GT11H-C15R4-25P Relay cable To connect the external connection cable and a programmable controller 1.5 m
GT11H-C15R2-6P Relay cable To connect the external connection cable and a programmable controller 1.5 m
GT11H-C30R2-6P RS-232 cable Q/LCPU direct connection cable 3 m
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 26

from 1-26

1