Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
Nano-control compatible servo motor, well suited to various types of machines. Medium-inertia, high-accuracy and high-speed motors : HG Series Linear Servo Motor : LM-F Series Direct Drive Servo Motor : TM-RB Series
Medium-inertia, high-accuracy and high-speed motors Sensor resolution has been significantly improved. The servo motors, which boast smooth rotation and outstanding acceleration capabilities, are well-suited to serve as feed axes of machine tools.
Medium-inertia Motor High-inertia machine accuracy is ensured. Suitable for machines requiring quick acceleration.
Low-inertia Motor Suitable for an auxiliary axis that require high-speed positioning.
Linear Servo Motor Use in clean environments is possible since no ball screws are used and therefore contamination from grease is not an issue.
Direct Drive Servo Motor High-torque direct-drive combined motor with a high-gain control system provides quick acceleration and positioning, which makes rotation smoother.