Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
The MELSEC-F Series PLC provides a compact control solution with flexible options for system configuration. Power supply, CPU, and I/O are all included in a single unit, providing basic functionality that can then be supplemented with the wide variety of expansion options for I/O, analog, positioning, and communications.
FX Selection Tool
All-in-one power supply, CPU, and I/O main unit. Built-in features include high-speed counters, and positioning outputs, with analog, Ethernet, and USB available on some models.
I/O extension units with a built-in power supply and I/O extension blocks without a power supply are available in various I/O sizes and configurations.
Analog inputs and outputs, temperature sensor inputs, and temperature control with different options for sensor types and number of channels.
Options are available to increase the performance of the built-in high-speed counters or to provide additional high-speed counting capacity.
High-speed pulse train output and SSCNETIII positioning control options provide high performance servo control on a compact platform.
Serial communication options for RS-232, RS-422, and RS-485, as well as network connectivity for MODBUS, Ethernet, CC-Link, and other networks.
Cables, signal converters, and training software associated with the MELSEC-F Series PLC.