Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
The MELSEC-L Series is the perfect solution for mid-range applications. This high performance controller delivers advanced features with maximum versatility in a small footprint. The compact size, easy expandibility, networking capabilities, and powerful built-in functionalities, make the L Series an ideal solution to meet your diverse needs now and in the future.
L Series Overview
L Series Selection Tool
The L Series CPU modules include built-in I/O functions as standard. This integration enables you to customize standard models to fit specific control needs.
These modules extend the controller rack to fit your control sizes.
The power supply module supplies electricity to the CPU, input/output, and other L Series modules.
The I/O modules connect the control system to input and output devices. I/O modules are available in a variety of types and sizes to suit all system requirements.
The analog I/O modules process analog signals for data input and output. They provide an interface to quickly and accurately sense variable levels of voltage and current signals.
Easily and accurately count high-speed pulse with this module.
Modules for high-speed, high-accuracy positioning control.
Information modules enable data exchange with the control system.
The L Series offers connectivity to control level networks, providing seamless connectivity to any layer of the factory automation networks.
We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.