Americas
Products
Service
Solutions
Resources
Support
News & Events
About Us
Next-generation spindle motor, equipped with high speed and high efficiency. High-performance Spindle Motor : SJ-D Series High-output, High-torque Spindle Motor : SJ-DG Series Low-inertia, High-speed Spindle Motor : SJ-DL Series Built-in Spindle Motor : SJ-BG Series
High-performance Spindle Motor Motor energy loss has been significantly reduced by optimizing the magnetic circuit.
High-output, High-torque Spindle Motor Addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
Low-inertia, High-speed Spindle Motor The spindle motors are dedicated to tapping machines requiring faster drilling and tapping.
High-performance Spindle Motors A vast range of spindle motors is available, all ready to support diversified machine tool needs.
Low-inertia, High-speed Spindle Motors The spindle dedicated to tapping machines requiring faster drilling and tapping.
Tools Spindle Motors Taking advantage of the characteristics of a servo motor such as smallness and high-output, this motor serves as a compact and high-output spindle motor which is capable of high-speed rotation (6,000r/min).
Built-in Spindle Motor The optimized electrical design increases the continuous rated torque per unit volume compared to conventional model, contributing to downsizing of the spindle unit.
In answer to demands for downsizing and higher efficiency, an IPM motor has been introduced for further energy savings.